• Special Screws
  • Captive

SSC-M5-SET

Socket Head Cap Captive Screws and Retaining Washer Set

  • Loss Prevention

Hints for Correctly Using NBK Products


Dimension Drawing

SSC-SETSocket Head Cap Captive Screws and Retaining Washer Set寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
L
All
8
10
12
16
20
25

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc D d t h Qty per Pack Mass
(g)
CAD
Download
RFQ
SSC-M5-8-SET M5 0.8 8 4 8.5 5 4 3.9 12.7 3.9 0.3 1.1 10 2.8 CAD RFQ
SSC-M5-10-SET M5 0.8 10 4 8.5 5 4 3.9 12.7 3.9 0.3 1.1 10 3 CAD RFQ
SSC-M5-12-SET M5 0.8 12 6 8.5 5 4 3.9 12.7 3.9 0.3 1.1 10 3.3 CAD RFQ
SSC-M5-16-SET M5 0.8 16 6 8.5 5 4 3.9 12.7 3.9 0.3 1.1 10 3.8 CAD RFQ
SSC-M5-20-SET M5 0.8 20 6 8.5 5 4 3.9 12.7 3.9 0.3 1.1 10 4.3 CAD RFQ
SSC-M5-25-SET M5 0.8 25 6 8.5 5 4 3.9 12.7 3.9 0.3 1.1 10 5.1 CAD RFQ

No products fulfill the conditions above.

We regret to inform you that no products fulfill the conditions you have entered.
Please change the values you have entered and search once again.

Nabeya Bi-tech Kaisha offers customized products in accordance with your needs.
Please feel free to contact us via the inquiry form.

Nabeya Bi-tech Kaisha
Customer Service

Please enter questions about customization and other product-related inquiries here.

Find the inquiry form here

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SSC-SET
Hex Socket Head Cap Captive Screw Main Body SUSXM7 (Equivalent to SUS304)
Strength Class A2 - 70
Retaining Washer SUS304*1

*1: SWAS-5-SC, SWAS-6-SC, and SWAS-8-SC are SUS302.


Application

Screw fallout/loss prevention
For fixing protective covers and maintenance covers
CE Marking compatible
Redundant safety measures
Redundant fall prevention
Machine tools / Food machinery / Electrical and electronic equipment / Infrastructure facilities

Characteristics

  • Set of Hex Socket Head Cap Captive Screw SSC and Retaining Washer SWAS-SC.
  • Even when the screw is removed from the frame, SSC does not fall out of the cover because the washer hook catches on the screw thread. Even if SWAS-SC is damaged, the SSC thread part will catch, for double prevention of screw fall-off and loss.
  • For CE Marking compatibility.⇒Use the NBK Captive Screw Series to be comply with CE

Usage Example

When a screw mounted on a cover is removed from the frame, thanks to the redundant fall protection of the captive screw and retaining washer, the screw does not fall.

SSC-SETSocket Head Cap Captive Screws and Retaining Washer Set


Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8 mm or above.
  • Once SWAS-SC is mounted on a screw, it cannot be easily removed.
  • To remove, either SWAS-SCor screw must be cut. Take care when mounting.
  • When the screw is loosened with SWAS-SC pressed to the cover, SWAS-SC may come off.

Installation Example

① Make a screw hole in the cover, and then pass the SSC thread part through it.
② Press-fit SWAS-SC into the thread part from the screw tip side. Ensure that the SWAS-SC hooks face the frame side. When mounting, use the dedicated tool SKSC (sold separately). For the frame side female thread chamfering, refer to Table 1.

SSC-SETSocket Head Cap Captive Screws and Retaining Washer Set

SSC-SETSocket Head Cap Captive Screws and Retaining Washer Set

Table 1

Unit : mm

Part Number Applicable Washer C
SSC-M3-SET SWAS-3-SC 1.5-2
SSC-M4-SET SWAS-4-SC 1.5-2
SSC-M5-SET SWAS-5-SC 1.5-2
SSC-M6-SET SWAS-6-SC 1.5-2
SSC-M8-SET SWAS-8-SC 1.5-2

Related Products

Use SKSC for retaining washer mounting.SKSC

SSC-SETSocket Head Cap Captive Screws and Retaining Washer Set


Related Services

Product List

Click here to see SSC-SET

Click here to see Captive