• Special Screws (Bolts)
  • Captive

SSC-SNSL/Socket Head Cap Captive Screws - SUS316L

  • Heat-resistance
  • Chemical-proof
  • Nonmagnetic
  • Loss Prevention

Hints for Correctly Using NBK Products

The video is an example using SSC (SSC). You can perform the same operation using this product.


Dimension Drawing

SSC-SNSLSocket Head Cap Captive Screws - SUS316L寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L Lm D1 L1 B dc Mass
(g)
CAD
Download
RFQ
SSC-SNSL-M3-8 M3 0.5 8 4 5.5 3 2.5 2.2 0.8 CAD RFQ
SSC-SNSL-M3-10 M3 0.5 10 4 5.5 3 2.5 2.2 0.88 CAD RFQ
SSC-SNSL-M3-12 M3 0.5 12 4 5.5 3 2.5 2.2 0.96 CAD RFQ
SSC-SNSL-M3-16 M3 0.5 16 4 5.5 3 2.5 2.2 1.2 CAD RFQ
SSC-SNSL-M4-10 M4 0.7 10 5 7 4 3 3 1.8 CAD RFQ
SSC-SNSL-M4-12 M4 0.7 12 5 7 4 3 3 2 CAD RFQ
SSC-SNSL-M4-16 M4 0.7 16 5 7 4 3 3 2.3 CAD RFQ
SSC-SNSL-M4-20 M4 0.7 20 5 7 4 3 3 2.7 CAD RFQ
SSC-SNSL-M5-12 M5 0.8 12 6 8.5 5 4 3.9 3 CAD RFQ
SSC-SNSL-M5-16 M5 0.8 16 6 8.5 5 4 3.9 3.5 CAD RFQ
SSC-SNSL-M5-20 M5 0.8 20 6 8.5 5 4 3.9 4 CAD RFQ
SSC-SNSL-M5-25 M5 0.8 25 6 8.5 5 4 3.9 4.8 CAD RFQ
SSC-SNSL-M6-12 M6 1 12 8 10 6 5 4.5 5.1 CAD RFQ
SSC-SNSL-M6-16 M6 1 16 8 10 6 5 4.5 5.8 CAD RFQ
SSC-SNSL-M6-20 M6 1 20 8 10 6 5 4.5 6.5 CAD RFQ
SSC-SNSL-M6-25 M6 1 25 8 10 6 5 4.5 7.6 CAD RFQ
SSC-SNSL-M6-30 M6 1 30 8 10 6 5 4.5 8.3 CAD RFQ
SSC-SNSL-M8-16 M8 1.25 16 10 13 8 6 6.3 12 CAD RFQ
SSC-SNSL-M8-20 M8 1.25 20 10 13 8 6 6.3 13 CAD RFQ
SSC-SNSL-M8-25 M8 1.25 25 10 13 8 6 6.3 15 CAD RFQ
SSC-SNSL-M8-30 M8 1.25 30 10 13 8 6 6.3 17 CAD RFQ
SSC-SNSL-M8-35 M8 1.25 35 10 13 8 6 6.3 19 CAD RFQ
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
SSC-SNSL
Main Body SUS316L
Strength Class A4 - 70

Application

For fixing protective covers and maintenance covers
CE Marking compatible
Machine tools / Food machinery / Electrical and electronic equipment

Characteristics

  • Prevents fall-off and loss of the screw. They are intended to fix protective and inspection covers that are frequently installed and removed.
  • For CE Marking compatibility. ⇒Use the NBK Captive Screw Series to be comply with CE
  • This screw has corrosion resistance against chemical products and seawater environments that matches or exceeds SUS304.
  • Non-magnetic.
  • SUS316L is a stainless steel made by adding Mo to SUS304, so it has high pitting resistance and oxidation resistance. Due to its reduced carbon, it also has high intergranular corrosion resistance.
  • Because the basic components include Mo, the strength is high even at high temperatures.

Precautions for Use

  • Screw hole inner diameter on the cover side shall be at least the dc dimension.
  • The cover thickness should be 0.8mm or above.

Installation Example

Make a screw hole in the cover, and then pass the SSC-SNSL thread part through it. Even when the screw is removed from the frame, SSC-SNSL does not fall out of the cover because the SSC-SNSL thread part catches on the cover screw hole.

SSC-SNSLSocket Head Cap Captive Screws - SUS316L


Product List

Click here to see Captive

Click here to see Special Screws (Bolts)