• Special Screws
  • Washers / Inserts

FPW/Panel Protection Washers (Steel)

Dimension Drawing

FPWPanel Protection Washers (Steel)

Specs/CAD

Unit : mm

Part Number Nominal Compatible Panel Thickness L L1 T D D1 d d1 Mass
(g)
CAD
Download
RFQ
FPW-4-3.5 4 3 3.5 6 2.5 7 14 4.1 9.3 2.9 CAD RFQ
FPW-4-5.5 4 5 5.5 8 2.5 7 14 4.1 9.3 3.3 CAD RFQ
FPW-5-3.5 5 3 3.5 6.5 3 8 15 5.1 11.5 3.2 CAD RFQ
FPW-5-5.5 5 5 5.5 8.5 3 8 15 5.1 11.5 3.5 CAD RFQ
FPW-6-3.5 6 3 3.5 7 3.5 9 16 6.1 13.8 4.3 CAD RFQ
FPW-6-5.5 6 5 5.5 9 3.5 9 16 6.1 13.8 4.7 CAD RFQ

Material/Finish

FPW
Main Body S45C
Trivalent Chromate Treatment

Characteristics

  • Washers which prevent the cracking or scratching of acrylic panels, etc., due to screw tightening load when fixing panels with flat head machine screws.
  • Available for Cross Recessed Flat Head Machine Screws in accordance with JIS B 1111, and Hexagon Socket Countersunk Head Screws in accordance with JIS B 1194.
  • Supports panel thickness of 3 mm and 5 mm.
  • Because the L dimension is longer than the panel thickness, tightening load is not applied to the panel when tightening the screws.

Usage Example

FPWPanel Protection Washers (Steel)


Product List

Click here to see Washers / Inserts

Click here to see Special Screws