• Special Screws
  • Washers / Inserts

FPWA/Panel Protection Washers (Aluminum)

Dimension Drawing

FPWAPanel Protection Washers (Aluminum)

Specs/CAD

Unit : mm

Part Number Nominal Compatible Panel Thickness L L1 T D D1 d d1 Mass
(g)
CAD
Download
RFQ
FPWA-4-3.5 4 3 3.5 6 2.5 7 14 4.1 9.3 1.1 CAD RFQ
FPWA-4-5.5 4 5 5.5 8 2.5 7 14 4.1 9.3 1.2 CAD RFQ
FPWA-5-3.5 5 3 3.5 6.5 3 8 15 5.1 11.5 1.1 CAD RFQ
FPWA-5-5.5 5 5 5.5 8.5 3 8 15 5.1 11.5 1.2 CAD RFQ
FPWA-6-3.5 6 3 3.5 7 3.5 9 16 6.1 13.8 1.5 CAD RFQ
FPWA-6-5.5 6 5 5.5 9 3.5 9 16 6.1 13.8 1.7 CAD RFQ

Material/Finish

FPWA
Main Body A2017
Anodized (White)

Characteristics

  • Washers which prevent the cracking or scratching of acrylic panels, etc., due to screw tightening load when fixing panels with flat head machine screws.
  • Available for Cross Recessed Flat Head Machine Screws in accordance with JIS B 1111, and Hexagon Socket Countersunk Head Screws in accordance with JIS B 1194.
  • Supports panel thickness of 3 mm and 5 mm.
  • Because the L dimension is longer than the panel thickness, tightening load is not applied to the panel when tightening the screws.
  • Aluminum. When the material is to match the aluminum frame.

Usage Example

FPWAPanel Protection Washers (Aluminum)


Product List

Click here to see Washers / Inserts

Click here to see Special Screws