Specs/CAD
Unit : mm
| Part Number | d | D | t | Nominal | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|
| SPV-3-W1 | 3.2 | 7 | 0.5 | 3 | 20 | 0.028 | CAD | RFQ |
| SPV-3-W1(100) | 3.2 | 7 | 0.5 | 3 | 100 | 0.028 | CAD | RFQ |
| SPV-4-W1 | 4.3 | 9 | 0.8 | 4 | 20 | 0.071 | CAD | RFQ |
| SPV-4-W1(100) | 4.3 | 9 | 0.8 | 4 | 100 | 0.071 | CAD | RFQ |
| SPV-5-W1 | 5.3 | 10 | 1 | 5 | 20 | 0.1 | CAD | RFQ |
| SPV-5-W1(100) | 5.3 | 10 | 1 | 5 | 100 | 0.1 | CAD | RFQ |
| SPV-6-W1 | 6.4 | 12.5 | 1.6 | 6 | 10 | 0.26 | CAD | RFQ |
| SPV-6-W1(100) | 6.4 | 12.5 | 1.6 | 6 | 100 | 0.26 | CAD | RFQ |
| SPV-8-W1 | 8.4 | 17 | 1.6 | 8 | 10 | 0.49 | CAD | RFQ |
| SPV-8-W1(100) | 8.4 | 17 | 1.6 | 8 | 100 | 0.49 | CAD | RFQ |
| SPV-10-W1 | 10.5 | 21 | 2 | 10 | 10 | 0.93 | CAD | RFQ |
| SPV-10-W1(100) | 10.5 | 21 | 2 | 10 | 100 | 0.93 | CAD | RFQ |
| SPV-12-W1 | 13 | 24 | 2.5 | 12 | 10 | 0.96 | CAD | RFQ |
| SPV-12-W1(50) | 13 | 24 | 2.5 | 12 | 50 | 0.96 | CAD | RFQ |
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SPV-W1 | |
|---|---|
| Main Body | PVDF (Polyvinylidene Fluoride) (Milky White) |
| Heat Resistance Temperature*1 |
150℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
FPD production equipment / Semiconductor manufacturing equipment / Printed circuit board etching devices / Metallic surface treatment equipment and facilities / Chemical plants / Food machineryCharacteristics
- PVDF washers.
- PVDF has excellent chemical resistance against strong acids and organic solvents as well as halogen compounds such as chlorine and bromine.
- It can be used in atmospheres in which metal and PVC (polyvinyl chloride) cannot be used.
- Allowable operating temperature*1 (min./max.): -40°C/150°C
- Its tensile strength equals or exceeds that of PVC, and its impact strength is 3 times that of PVC.
- It is self-extinguishing and has excellent incombustibility.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws






