• Special Screws (Bolts)
  • Washers / Inserts

SWH/Locking and Sealing Rings

  • with packing

Dimension Drawing

SWHLocking and Sealing Rings寸法図

Specs/CAD

Unit : mm

Part Number Nominal d D t Qty per Pack Mass
(g)
CAD
Download
RFQ
SWH-3 3 3.2 8 2.2 10 0.1 CAD RFQ
SWH-4 4 4.15 9.5 2.6 10 0.1 CAD RFQ
SWH-5 5 5.15 10.6 3 10 0.2 CAD RFQ
SWH-6 6 6.5 12.7 3.5 10 0.3 CAD RFQ
SWH-8 8 8.1 16.2 4 5 0.6 CAD RFQ
SWH-10 10 10.2 19.6 4.5 5 1 CAD RFQ
SWH-12 12 12.2 23.6 5 5 1.5 CAD RFQ

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SWH
Main Body Polyamide(White)

Application

Thread Locking and Thread Sealing

Characteristics

  • For sealing of the bolt tightening section.
  • SWH----For hex head screws and hex nuts
    SWC----For socket head cap screws
  • Max. Operating Temperature: -60 to 80°C

Mounting Method

SWHLocking and Sealing Rings


Product List

Click here to see Washers / Inserts

Click here to see Special Screws (Bolts)