• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SNFC/Hexagon Socket Countersunk Head Screws

Dimension Drawing

SNFCHexagon Socket Countersunk Head Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
L
All
5
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Qty per Pack Mass
(g)
CAD
Download
RFQ
SNFC-M3-5 M3 0.5 5 6 1.7 2 20 0.35 CAD RFQ
SNFC-M3-6 M3 0.5 6 6 1.7 2 20 0.39 CAD RFQ
SNFC-M3-8 M3 0.5 8 6 1.7 2 20 0.47 CAD RFQ
SNFC-M3-10 M3 0.5 10 6 1.7 2 20 0.55 CAD RFQ
SNFC-M3-12 M3 0.5 12 6 1.7 2 20 0.63 CAD RFQ
SNFC-M3-16 M3 0.5 16 6 1.7 2 20 0.78 CAD RFQ
SNFC-M3-20 M3 0.5 20 6 1.7 2 20 0.94 CAD RFQ
SNFC-M4-6 M4 0.7 6 8 2.3 2.5 20 0.85 CAD RFQ
SNFC-M4-8 M4 0.7 8 8 2.3 2.5 20 0.99 CAD RFQ
SNFC-M4-10 M4 0.7 10 8 2.3 2.5 20 1.1 CAD RFQ
SNFC-M4-12 M4 0.7 12 8 2.3 2.5 20 1.3 CAD RFQ
SNFC-M4-16 M4 0.7 16 8 2.3 2.5 20 1.5 CAD RFQ
SNFC-M4-20 M4 0.7 20 8 2.3 2.5 20 1.8 CAD RFQ
SNFC-M4-25 M4 0.7 25 8 2.3 2.5 20 2.2 CAD RFQ
SNFC-M4-30 M4 0.7 30 8 2.3 2.5 20 2.5 CAD RFQ
SNFC-M5-8 M5 0.8 8 10 2.8 3 20 1.7 CAD RFQ
SNFC-M5-10 M5 0.8 10 10 2.8 3 20 1.9 CAD RFQ
SNFC-M5-12 M5 0.8 12 10 2.8 3 20 2.1 CAD RFQ
SNFC-M5-16 M5 0.8 16 10 2.8 3 20 2.6 CAD RFQ
SNFC-M5-20 M5 0.8 20 10 2.8 3 20 3 CAD RFQ
SNFC-M5-25 M5 0.8 25 10 2.8 3 20 3.6 CAD RFQ
SNFC-M5-30 M5 0.8 30 10 2.8 3 20 4.1 CAD RFQ
SNFC-M5-35 M5 0.8 35 10 2.8 3 20 4.7 CAD RFQ
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
SNFC
Main Body SCM435
Ferrosoferric Oxide Film (Black)
Strength Class 10.9

Characteristics

  • Hex socket countersunk head screws conforming to SSS Standard.

Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)