• Special Screws (Bolts)
  • Socket Head Cap Screws (Bolts)

SNFCS/Hexagon Socket Countersunk Head Screws

Dimension Drawing

SNFCSHexagon Socket Countersunk Head Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
5
6
8
10
12
16
20
25
30
35
40
45
50

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B L2 Qty per Pack Mass
(g)
CAD
Download
RFQ
SNFCS-M3-5 M3 0.5 5 6.72 1.86 2 Full Thread 20 0.34 CAD RFQ
SNFCS-M3-6 M3 0.5 6 6.72 1.86 2 Full Thread 20 0.38 CAD RFQ
SNFCS-M3-8 M3 0.5 8 6.72 1.86 2 Full Thread 20 0.46 CAD RFQ
SNFCS-M3-10 M3 0.5 10 6.72 1.86 2 Full Thread 20 0.54 CAD RFQ
SNFCS-M3-12 M3 0.5 12 6.72 1.86 2 Full Thread 20 0.62 CAD RFQ
SNFCS-M3-16 M3 0.5 16 6.72 1.86 2 Full Thread 20 0.78 CAD RFQ
SNFCS-M3-20 M3 0.5 20 6.72 1.86 2 Full Thread 20 0.94 CAD RFQ
SNFCS-M4-8 M4 0.7 8 8.96 2.48 2.5 Full Thread 20 0.99 CAD RFQ
SNFCS-M4-10 M4 0.7 10 8.96 2.48 2.5 Full Thread 20 1.1 CAD RFQ
SNFCS-M4-12 M4 0.7 12 8.96 2.48 2.5 Full Thread 20 1.3 CAD RFQ
SNFCS-M4-16 M4 0.7 16 8.96 2.48 2.5 Full Thread 20 1.5 CAD RFQ
SNFCS-M4-20 M4 0.7 20 8.96 2.48 2.5 Full Thread 20 1.8 CAD RFQ
SNFCS-M4-25 M4 0.7 25 8.96 2.48 2.5 Full Thread 20 2.2 CAD RFQ
SNFCS-M4-30 M4 0.7 30 8.96 2.48 2.5 20 20 2.5 CAD RFQ
SNFCS-M5-8 M5 0.8 8 11.2 3.1 3 Full Thread 20 1.8 CAD RFQ
SNFCS-M5-10 M5 0.8 10 11.2 3.1 3 Full Thread 20 2 CAD RFQ
SNFCS-M5-12 M5 0.8 12 11.2 3.1 3 Full Thread 20 2.2 CAD RFQ
SNFCS-M5-16 M5 0.8 16 11.2 3.1 3 Full Thread 20 2.7 CAD RFQ
SNFCS-M5-20 M5 0.8 20 11.2 3.1 3 Full Thread 20 3.1 CAD RFQ
SNFCS-M5-25 M5 0.8 25 11.2 3.1 3 Full Thread 20 3.7 CAD RFQ
SNFCS-M5-30 M5 0.8 30 11.2 3.1 3 Full Thread 20 4.3 CAD RFQ
SNFCS-M5-35 M5 0.8 35 11.2 3.1 3 22 20 4.8 CAD RFQ
SNFCS-M6-10 M6 1 10 13.44 3.72 4 Full Thread 20 3.2 CAD RFQ
SNFCS-M6-12 M6 1 12 13.44 3.72 4 Full Thread 20 3.5 CAD RFQ
SNFCS-M6-16 M6 1 16 13.44 3.72 4 Full Thread 20 4.1 CAD RFQ
SNFCS-M6-20 M6 1 20 13.44 3.72 4 Full Thread 20 4.8 CAD RFQ
SNFCS-M6-25 M6 1 25 13.44 3.72 4 Full Thread 20 5.5 CAD RFQ
SNFCS-M6-30 M6 1 30 13.44 3.72 4 Full Thread 20 6.3 CAD RFQ
SNFCS-M6-35 M6 1 35 13.44 3.72 4 Full Thread 20 7.1 CAD RFQ
SNFCS-M6-40 M6 1 40 13.44 3.72 4 Full Thread 20 7.9 CAD RFQ
SNFCS-M8-12 M8 1.25 12 17.92 4.96 5 Full Thread 10 7.2 CAD RFQ
SNFCS-M8-16 M8 1.25 16 17.92 4.96 5 Full Thread 10 8.3 CAD RFQ
SNFCS-M8-20 M8 1.25 20 17.92 4.96 5 Full Thread 10 9.5 CAD RFQ
SNFCS-M8-25 M8 1.25 25 17.92 4.96 5 Full Thread 10 11 CAD RFQ
SNFCS-M8-30 M8 1.25 30 17.92 4.96 5 Full Thread 10 12 CAD RFQ
SNFCS-M8-35 M8 1.25 35 17.92 4.96 5 Full Thread 10 14 CAD RFQ
SNFCS-M8-40 M8 1.25 40 17.92 4.96 5 Full Thread 10 15 CAD RFQ
SNFCS-M8-45 M8 1.25 45 17.92 4.96 5 Full Thread 10 17 CAD RFQ
SNFCS-M8-50 M8 1.25 50 17.92 4.96 5 Full Thread 10 18 CAD RFQ
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
SNFCS
Main Body Stainless Steel (A2)
Strength Class A2-50 or more

Characteristics

  • Hex socket countersunk head screws conforming to JIS B 1194.

Product List

Click here to see Socket Head Cap Screws (Bolts)

Click here to see Special Screws (Bolts)