NBK logo

  • Special Screws
  • Compact and Space-Saving

SLH-M2.5-TZB

Socket Head Cap Screws with Low Profile

  • Space

Dimension Drawing

SLH-TZBSocket Head Cap Screws with Low Profile寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2.5
L
All
5
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SLH-M2.5-5-TZB M2.5 0.45 5 4.5 1.6 1.5 1 Full Thread 0.5 50 0.26 CAD RFQ
SLH-M2.5-6-TZB M2.5 0.45 6 4.5 1.6 1.5 1 Full Thread 0.5 50 0.29 CAD RFQ
SLH-M2.5-8-TZB M2.5 0.45 8 4.5 1.6 1.5 1 Full Thread 0.5 50 0.35 CAD RFQ
SLH-M2.5-10-TZB M2.5 0.45 10 4.5 1.6 1.5 1 Full Thread 0.5 50 0.41 CAD RFQ
SLH-M2.5-12-TZB M2.5 0.45 12 4.5 1.6 1.5 1 Full Thread 0.5 50 0.47 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SLH-M2.5-5-TZB M2.5 0.45 5 4.5 1.6 1.5 1 Full Thread 0.5 50 0.26 CAD RFQ
SLH-M2.5-6-TZB M2.5 0.45 6 4.5 1.6 1.5 1 Full Thread 0.5 50 0.29 CAD RFQ
SLH-M2.5-8-TZB M2.5 0.45 8 4.5 1.6 1.5 1 Full Thread 0.5 50 0.35 CAD RFQ
SLH-M2.5-10-TZB M2.5 0.45 10 4.5 1.6 1.5 1 Full Thread 0.5 50 0.41 CAD RFQ
SLH-M2.5-12-TZB M2.5 0.45 12 4.5 1.6 1.5 1 Full Thread 0.5 50 0.47 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SLH-M2.5-5-TZB M2.5 0.45 5 4.5 1.6 1.5 1 Full Thread 0.5 50 0.26 CAD RFQ
SLH-M2.5-6-TZB M2.5 0.45 6 4.5 1.6 1.5 1 Full Thread 0.5 50 0.29 CAD RFQ
SLH-M2.5-8-TZB M2.5 0.45 8 4.5 1.6 1.5 1 Full Thread 0.5 50 0.35 CAD RFQ
SLH-M2.5-10-TZB M2.5 0.45 10 4.5 1.6 1.5 1 Full Thread 0.5 50 0.41 CAD RFQ
SLH-M2.5-12-TZB M2.5 0.45 12 4.5 1.6 1.5 1 Full Thread 0.5 50 0.47 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SLH-M2.5-5-TZB M2.5 0.45 5 4.5 1.6 1.5 1 Full Thread 0.5 50 0.26 CAD RFQ
SLH-M2.5-6-TZB M2.5 0.45 6 4.5 1.6 1.5 1 Full Thread 0.5 50 0.29 CAD RFQ
SLH-M2.5-8-TZB M2.5 0.45 8 4.5 1.6 1.5 1 Full Thread 0.5 50 0.35 CAD RFQ
SLH-M2.5-10-TZB M2.5 0.45 10 4.5 1.6 1.5 1 Full Thread 0.5 50 0.41 CAD RFQ
SLH-M2.5-12-TZB M2.5 0.45 12 4.5 1.6 1.5 1 Full Thread 0.5 50 0.47 CAD RFQ

*1: The hexagonal width across flat of SLH-M10-TZB has been changed from 7 mm to 6 mm.

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SLH-TZB
Main Body SWCH45K
Trivalent Chromate
Treatment
Strength Class 8.8

Application

Reducing the size of equipment and devices

Characteristics

  • Socket head cap screws have low head heights.
  • Intended for reducing the size of devices and applications with limited overhead space.
  • Also, SVLS Socket Head Cap Screws with Low Profile with Ventilation Hole is available.SVLS
  • Conforms to DIN 7984.

Related Services

Product List

Click here to see SLH-TZB

Click here to see Compact and Space-Saving