NBK logo

  • Special Screws
  • Compact and Space-Saving

SLH-M3-12-TZB

Socket Head Cap Screws with Low Profile

  • Space

Dimension Drawing

SLH-TZBSocket Head Cap Screws with Low Profile寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SLH-M3-12-TZB M3 0.5 12 5.5 2 2 1.5 Full Thread 1.4 50 0.78 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SLH-M3-12-TZB M3 0.5 12 5.5 2 2 1.5 Full Thread 1.4 50 0.78 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SLH-M3-12-TZB M3 0.5 12 5.5 2 2 1.5 Full Thread 1.4 50 0.78 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B*1 t L2 Max. Torque(N・m) Qty per Pack Mass
(g)
CAD
Download
RFQ
SLH-M3-12-TZB M3 0.5 12 5.5 2 2 1.5 Full Thread 1.4 50 0.78 CAD RFQ

*1: The hexagonal width across flat of SLH-M10-TZB has been changed from 7 mm to 6 mm.

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SLH-TZB
Main Body SWCH45K
Trivalent Chromate
Treatment
Strength Class 8.8

Application

Reducing the size of equipment and devices

Characteristics

  • Socket head cap screws have low head heights.
  • Intended for reducing the size of devices and applications with limited overhead space.
  • Also, SVLS Socket Head Cap Screws with Low Profile with Ventilation Hole is available.SVLS
  • Conforms to DIN 7984.

Product List

Click here to see SLH-M3-TZB

Click here to see SLH-TZB