Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNS-M3-5-EL | M3 | 0.5 | 5 | 5.5 | 3 | 2.5 | 20 | 0.67 | CAD | RFQ |
| SNS-M3-6-EL | M3 | 0.5 | 6 | 5.5 | 3 | 2.5 | 20 | 0.71 | CAD | RFQ |
| SNS-M3-8-EL | M3 | 0.5 | 8 | 5.5 | 3 | 2.5 | 20 | 0.8 | CAD | RFQ |
| SNS-M3-10-EL | M3 | 0.5 | 10 | 5.5 | 3 | 2.5 | 20 | 0.88 | CAD | RFQ |
| SNS-M3-12-EL | M3 | 0.5 | 12 | 5.5 | 3 | 2.5 | 20 | 0.96 | CAD | RFQ |
| SNS-M3-16-EL | M3 | 0.5 | 16 | 5.5 | 3 | 2.5 | 20 | 1.2 | CAD | RFQ |
| SNS-M3-20-EL | M3 | 0.5 | 20 | 5.5 | 3 | 2.5 | 20 | 1.4 | CAD | RFQ |
| SNS-M4-5-EL | M4 | 0.7 | 5 | 7 | 4 | 3 | 20 | 1.4 | CAD | RFQ |
| SNS-M4-6-EL | M4 | 0.7 | 6 | 7 | 4 | 3 | 20 | 1.5 | CAD | RFQ |
| SNS-M4-8-EL | M4 | 0.7 | 8 | 7 | 4 | 3 | 20 | 1.7 | CAD | RFQ |
| SNS-M4-10-EL | M4 | 0.7 | 10 | 7 | 4 | 3 | 20 | 1.8 | CAD | RFQ |
| SNS-M4-12-EL | M4 | 0.7 | 12 | 7 | 4 | 3 | 20 | 2 | CAD | RFQ |
| SNS-M4-16-EL | M4 | 0.7 | 16 | 7 | 4 | 3 | 20 | 2.3 | CAD | RFQ |
| SNS-M4-20-EL | M4 | 0.7 | 20 | 7 | 4 | 3 | 20 | 2.7 | CAD | RFQ |
| SNS-M4-25-EL | M4 | 0.7 | 25 | 7 | 4 | 3 | 20 | 3.2 | CAD | RFQ |
| SNS-M5-6-EL | M5 | 0.8 | 6 | 8.5 | 5 | 4 | 20 | 2.2 | CAD | RFQ |
| SNS-M5-8-EL | M5 | 0.8 | 8 | 8.5 | 5 | 4 | 20 | 2.5 | CAD | RFQ |
| SNS-M5-10-EL | M5 | 0.8 | 10 | 8.5 | 5 | 4 | 20 | 2.7 | CAD | RFQ |
| SNS-M5-12-EL | M5 | 0.8 | 12 | 8.5 | 5 | 4 | 20 | 3 | CAD | RFQ |
| SNS-M5-16-EL | M5 | 0.8 | 16 | 8.5 | 5 | 4 | 20 | 3.5 | CAD | RFQ |
| SNS-M5-20-EL | M5 | 0.8 | 20 | 8.5 | 5 | 4 | 20 | 4 | CAD | RFQ |
| SNS-M5-25-EL | M5 | 0.8 | 25 | 8.5 | 5 | 4 | 20 | 4.8 | CAD | RFQ |
| SNS-M6-8-EL | M6 | 1 | 8 | 10 | 6 | 5 | 10 | 4.3 | CAD | RFQ |
| SNS-M6-10-EL | M6 | 1 | 10 | 10 | 6 | 5 | 10 | 4.7 | CAD | RFQ |
| SNS-M6-12-EL | M6 | 1 | 12 | 10 | 6 | 5 | 10 | 5.1 | CAD | RFQ |
| SNS-M6-16-EL | M6 | 1 | 16 | 10 | 6 | 5 | 10 | 5.8 | CAD | RFQ |
| SNS-M6-20-EL | M6 | 1 | 20 | 10 | 6 | 5 | 10 | 6.5 | CAD | RFQ |
| SNS-M6-25-EL | M6 | 1 | 25 | 10 | 6 | 5 | 10 | 7.6 | CAD | RFQ |
| SNS-M6-30-EL | M6 | 1 | 30 | 10 | 6 | 5 | 10 | 8.3 | CAD | RFQ |
| SNS-M8-10-EL | M8 | 1.25 | 10 | 13 | 8 | 6 | 10 | 10 | CAD | RFQ |
| SNS-M8-12-EL | M8 | 1.25 | 12 | 13 | 8 | 6 | 10 | 11 | CAD | RFQ |
| SNS-M8-16-EL | M8 | 1.25 | 16 | 13 | 8 | 6 | 10 | 12 | CAD | RFQ |
| SNS-M8-20-EL | M8 | 1.25 | 20 | 13 | 8 | 6 | 10 | 13 | CAD | RFQ |
| SNS-M8-25-EL | M8 | 1.25 | 25 | 13 | 8 | 6 | 10 | 15 | CAD | RFQ |
| SNS-M8-30-EL | M8 | 1.25 | 30 | 13 | 8 | 6 | 10 | 17 | CAD | RFQ |
| SNS-M8-35-EL | M8 | 1.25 | 35 | 13 | 8 | 6 | 10 | 19 | CAD | RFQ |
| SNS-M10-20-EL | M10 | 1.5 | 20 | 16 | 10 | 8 | 10 | 23 | CAD | RFQ |
| SNS-M10-25-EL | M10 | 1.5 | 25 | 16 | 10 | 8 | 10 | 25 | CAD | RFQ |
| SNS-M10-30-EL | M10 | 1.5 | 30 | 16 | 10 | 8 | 10 | 28 | CAD | RFQ |
| SNS-M10-35-EL | M10 | 1.5 | 35 | 16 | 10 | 8 | 10 | 30 | CAD | RFQ |
| SNS-M10-40-EL | M10 | 1.5 | 40 | 16 | 10 | 8 | 10 | 33 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNS-EL | |
|---|---|
| Main Body | SCM435 Electroless Nickel Plating |
| Strength Class | 12.9 |
Application
Equipment and device structures, FPD production equipment,semiconductor devices, and general industrial machines
Characteristics
- Our unique processing technology enables screws to meet strength class 12.9 after surface treatment.
- For applications that require both high strength (Strength Class 12.9) and corrosion resistance.
- Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".