• Special Screws (Bolts)
  • High Performance Stainless Steel Screws (Bolts)

SNSL-PN/Hex Socket Head Cap Screws - SUS316L / Surface hardening treatment

  • Seizing & Sticking Prevention
  • Heat-resistance

Dimension Drawing

SNSL-PNHex Socket Head Cap Screws - SUS316L / Surface hardening treatment寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
L
All
6
8
10
12
16
20
25
30
35

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 B Mass
(g)
CAD
Download
RFQ
SNSL-M3-6-PN M3 0.5 6 5.5 3 2.5 0.71 CAD RFQ
SNSL-M3-8-PN M3 0.5 8 5.5 3 2.5 0.8 CAD RFQ
SNSL-M3-10-PN M3 0.5 10 5.5 3 2.5 0.88 CAD RFQ
SNSL-M3-12-PN M3 0.5 12 5.5 3 2.5 0.96 CAD RFQ
SNSL-M4-8-PN M4 0.7 8 7 4 3 1.7 CAD RFQ
SNSL-M4-10-PN M4 0.7 10 7 4 3 1.8 CAD RFQ
SNSL-M4-12-PN M4 0.7 12 7 4 3 2 CAD RFQ
SNSL-M4-16-PN M4 0.7 16 7 4 3 2.3 CAD RFQ
SNSL-M4-20-PN M4 0.7 20 7 4 3 2.7 CAD RFQ
SNSL-M5-8-PN M5 0.8 8 8.5 5 4 2.5 CAD RFQ
SNSL-M5-10-PN M5 0.8 10 8.5 5 4 2.7 CAD RFQ
SNSL-M5-12-PN M5 0.8 12 8.5 5 4 3 CAD RFQ
SNSL-M5-16-PN M5 0.8 16 8.5 5 4 3.5 CAD RFQ
SNSL-M5-20-PN M5 0.8 20 8.5 5 4 4 CAD RFQ
SNSL-M6-10-PN M6 1 10 10 6 5 4.7 CAD RFQ
SNSL-M6-12-PN M6 1 12 10 6 5 5.1 CAD RFQ
SNSL-M6-16-PN M6 1 16 10 6 5 5.8 CAD RFQ
SNSL-M6-20-PN M6 1 20 10 6 5 6.5 CAD RFQ
SNSL-M6-25-PN M6 1 25 10 6 5 7.6 CAD RFQ
SNSL-M6-30-PN M6 1 30 10 6 5 8.3 CAD RFQ
SNSL-M8-16-PN M8 1.25 16 13 8 6 12 CAD RFQ
SNSL-M8-20-PN M8 1.25 20 13 8 6 13 CAD RFQ
SNSL-M8-25-PN M8 1.25 25 13 8 6 15 CAD RFQ
SNSL-M8-30-PN M8 1.25 30 13 8 6 17 CAD RFQ
SNSL-M8-35-PN M8 1.25 35 13 8 6 19 CAD RFQ
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
SNSL-PN
Main body SUS316L
Surface hardening treatment
Strength Class A4-70

Application

Seizing & Sticking Prevention
FPD production devices / semiconductor production devices /
food machinery / general industry machinery

Characteristics

  • Hardening the screw surface prevents screw seizing / sticking.
  • Unlike platings or coatings, there is nothing adhering to the surface, eliminating concerns about contamination due to stripping during tightening.
  • Suitable for preventing seizing and sticking in environments where lubricant cannot be used.
  • Complies with JIS B 1176, ISO 4762, and DIN 912. For details on shape and dimensions, please refer to the "Technical Information (JIS B 1176, ISO 4762)".
  • For details on the features of the special surface hardened treatment, please refer to the "Advantages of Special Surface Hardened Screws".

Precautions for Use

May have lower corrosion resistance than general SUS316L.
We recommend performing a test under the same usage conditions as in actual usage in advance.

Product List

Click here to see High Performance Stainless Steel Screws (Bolts)

Click here to see Special Screws (Bolts)