Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket No. | Max. Tightening Torque *1(N・m) |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SNZ3S-M1.4-2-ALK | M1.4 | 0.3 | 2 | 2.5 | 0.8 | 0 | 0.03 | 50 | 0.04 | CAD | RFQ |
| SNZ3S-M1.4-2.5-ALK | M1.4 | 0.3 | 2.5 | 2.5 | 0.8 | 0 | 0.03 | 50 | 0.04 | CAD | RFQ |
| SNZ3S-M1.4-3-ALK | M1.4 | 0.3 | 3 | 2.5 | 0.8 | 0 | 0.03 | 50 | 0.05 | CAD | RFQ |
| SNZ3S-M1.4-3.5-ALK | M1.4 | 0.3 | 3.5 | 2.5 | 0.8 | 0 | 0.03 | 50 | 0.05 | CAD | RFQ |
| SNZ3S-M1.4-4-ALK | M1.4 | 0.3 | 4 | 2.5 | 0.8 | 0 | 0.03 | 50 | 0.06 | CAD | RFQ |
| SNZ3S-M1.4-5-ALK | M1.4 | 0.3 | 5 | 2.5 | 0.8 | 0 | 0.03 | 50 | 0.07 | CAD | RFQ |
| SNZ3S-M1.4-6-ALK | M1.4 | 0.3 | 6 | 2.5 | 0.8 | 0 | 0.03 | 50 | 0.07 | CAD | RFQ |
| SNZ3S-M1.4-8-ALK | M1.4 | 0.3 | 8 | 2.5 | 0.8 | 0 | 0.03 | 50 | 0.09 | CAD | RFQ |
| SNZ3S-M1.4-10-ALK | M1.4 | 0.3 | 10 | 2.5 | 0.8 | 0 | 0.03 | 50 | 0.11 | CAD | RFQ |
| SNZ3S-M1.4-12-ALK | M1.4 | 0.3 | 12 | 2.5 | 0.8 | 0 | 0.03 | 50 | 0.13 | CAD | RFQ |
| SNZ3S-M1.6-2-ALK | M1.6 | 0.35 | 2 | 2.8 | 0.85 | 0 | 0.05 | 50 | 0.05 | CAD | RFQ |
| SNZ3S-M1.6-2.5-ALK | M1.6 | 0.35 | 2.5 | 2.8 | 0.85 | 0 | 0.05 | 50 | 0.06 | CAD | RFQ |
| SNZ3S-M1.6-3-ALK | M1.6 | 0.35 | 3 | 2.8 | 0.85 | 0 | 0.05 | 50 | 0.06 | CAD | RFQ |
| SNZ3S-M1.6-3.5-ALK | M1.6 | 0.35 | 3.5 | 2.8 | 0.85 | 0 | 0.05 | 50 | 0.07 | CAD | RFQ |
| SNZ3S-M1.6-4-ALK | M1.6 | 0.35 | 4 | 2.8 | 0.85 | 0 | 0.05 | 50 | 0.07 | CAD | RFQ |
| SNZ3S-M1.6-5-ALK | M1.6 | 0.35 | 5 | 2.8 | 0.85 | 0 | 0.05 | 50 | 0.09 | CAD | RFQ |
| SNZ3S-M1.6-6-ALK | M1.6 | 0.35 | 6 | 2.8 | 0.85 | 0 | 0.05 | 50 | 0.1 | CAD | RFQ |
| SNZ3S-M1.6-8-ALK | M1.6 | 0.35 | 8 | 2.8 | 0.85 | 0 | 0.05 | 50 | 0.12 | CAD | RFQ |
| SNZ3S-M1.6-10-ALK | M1.6 | 0.35 | 10 | 2.8 | 0.85 | 0 | 0.05 | 50 | 0.14 | CAD | RFQ |
| SNZ3S-M1.7-2-ALK | M1.7 | 0.35 | 2 | 3.0 | 0.9 | 0 | 0.07 | 50 | 0.06 | CAD | RFQ |
| SNZ3S-M1.7-2.5-ALK | M1.7 | 0.35 | 2.5 | 3.0 | 0.9 | 0 | 0.07 | 50 | 0.07 | CAD | RFQ |
| SNZ3S-M1.7-3-ALK | M1.7 | 0.35 | 3 | 3.0 | 0.9 | 0 | 0.07 | 50 | 0.08 | CAD | RFQ |
| SNZ3S-M1.7-3.5-ALK | M1.7 | 0.35 | 3.5 | 3.0 | 0.9 | 0 | 0.07 | 50 | 0.08 | CAD | RFQ |
| SNZ3S-M1.7-4-ALK | M1.7 | 0.35 | 4 | 3.0 | 0.9 | 0 | 0.07 | 50 | 0.09 | CAD | RFQ |
| SNZ3S-M1.7-5-ALK | M1.7 | 0.35 | 5 | 3.0 | 0.9 | 0 | 0.07 | 50 | 0.1 | CAD | RFQ |
| SNZ3S-M1.7-6-ALK | M1.7 | 0.35 | 6 | 3.0 | 0.9 | 0 | 0.07 | 50 | 0.11 | CAD | RFQ |
| SNZ3S-M1.7-8-ALK | M1.7 | 0.35 | 8 | 3.0 | 0.9 | 0 | 0.07 | 50 | 0.14 | CAD | RFQ |
| SNZ3S-M1.7-10-ALK | M1.7 | 0.35 | 10 | 3.0 | 0.9 | 0 | 0.07 | 50 | 0.16 | CAD | RFQ |
| SNZ3S-M1.7-12-ALK | M1.7 | 0.35 | 12 | 3.0 | 0.9 | 0 | 0.07 | 50 | 0.18 | CAD | RFQ |
| SNZ3S-M1.7-14-ALK | M1.7 | 0.35 | 14 | 3.0 | 0.9 | 0 | 0.07 | 50 | 0.13 | CAD | RFQ |
| SNZ3S-M2-2-ALK | M2 | 0.4 | 2 | 3.5 | 1.0 | 0 | 0.12 | 50 | 0.09 | CAD | RFQ |
| SNZ3S-M2-2.5-ALK | M2 | 0.4 | 2.5 | 3.5 | 1.0 | 0 | 0.12 | 50 | 0.1 | CAD | RFQ |
| SNZ3S-M2-3-ALK | M2 | 0.4 | 3 | 3.5 | 1.0 | 0 | 0.12 | 50 | 0.11 | CAD | RFQ |
| SNZ3S-M2-3.5-ALK | M2 | 0.4 | 3.5 | 3.5 | 1.0 | 0 | 0.12 | 50 | 0.12 | CAD | RFQ |
| SNZ3S-M2-4-ALK | M2 | 0.4 | 4 | 3.5 | 1.0 | 0 | 0.12 | 50 | 0.13 | CAD | RFQ |
| SNZ3S-M2-5-ALK | M2 | 0.4 | 5 | 3.5 | 1.0 | 0 | 0.12 | 50 | 0.15 | CAD | RFQ |
| SNZ3S-M2-6-ALK | M2 | 0.4 | 6 | 3.5 | 1.0 | 0 | 0.12 | 50 | 0.16 | CAD | RFQ |
| SNZ3S-M2-8-ALK | M2 | 0.4 | 8 | 3.5 | 1.0 | 0 | 0.12 | 50 | 0.2 | CAD | RFQ |
| SNZ3S-M2-10-ALK | M2 | 0.4 | 10 | 3.5 | 1.0 | 0 | 0.12 | 50 | 0.23 | CAD | RFQ |
| SNZ3S-M2-12-ALK | M2 | 0.4 | 12 | 3.5 | 1.0 | 0 | 0.12 | 50 | 0.27 | CAD | RFQ |
| SNZ3S-M2-14-ALK | M2 | 0.4 | 14 | 3.5 | 1.0 | 0 | 0.12 | 50 | 0.3 | CAD | RFQ |
| SNZ3S-M2.6-3-ALK | M2.6 | 0.45 | 3 | 4.5 | 1.2 | 0 | 0.28 | 50 | 0.21 | CAD | RFQ |
| SNZ3S-M2.6-4-ALK | M2.6 | 0.45 | 4 | 4.5 | 1.2 | 0 | 0.28 | 50 | 0.24 | CAD | RFQ |
| SNZ3S-M2.6-6-ALK | M2.6 | 0.45 | 6 | 4.5 | 1.2 | 0 | 0.28 | 50 | 0.3 | CAD | RFQ |
| SNZ3S-M2.6-8-ALK | M2.6 | 0.45 | 8 | 4.5 | 1.2 | 0 | 0.28 | 50 | 0.36 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNZ3S-ALK | |
|---|---|
| Main Body | Stainless Steel |
| Nylon Patch | Nylon 11 |
Application
For making devices and equipment more compactScrew return and fallout prevented
Compact precision equipment
Characteristics
- Miniature screws with nylon patch for precision instruments (Type 0-3).
- M1.4 - M2.6.
- Pan head machine screw type with low head height. For applications with limited overhead space.
- The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
- Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
- The heat resistant temperature of the nylon patch is 120°C.






