• Special Screws (Bolts)
  • Loosening Prevention

SNZB-ALK/Brass Cross Recessed Micro Pan Head Machine Screws with Nylon Patch - Type 0-1

  • Nonmagnetic
  • Vibration resistant treatment
  • Miniature

Dimension Drawing

SNZB-ALKBrass Cross Recessed Micro Pan Head Machine Screws with Nylon Patch - Type 0-1寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.6
L
All
3
4
5
6
8
10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Cross-recessed Socket No. Max. Tightening
Torque
*1(N・m)
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNZB-M2-3-ALK M2 0.4 3 3 0.6 0 0.09 20 0.08 CAD RFQ
SNZB-M2-4-ALK M2 0.4 4 3 0.6 0 0.09 20 0.1 CAD RFQ
SNZB-M2-5-ALK M2 0.4 5 3 0.6 0 0.09 20 0.12 CAD RFQ
SNZB-M2-6-ALK M2 0.4 6 3 0.6 0 0.09 20 0.14 CAD RFQ
SNZB-M2.6-4-ALK M2.6 0.45 4 4 0.8 0 0.11 20 0.2 CAD RFQ
SNZB-M2.6-5-ALK M2.6 0.45 5 4 0.8 0 0.11 20 0.23 CAD RFQ
SNZB-M2.6-8-ALK M2.6 0.45 8 4 0.8 0 0.11 20 0.33 CAD RFQ
SNZB-M2.6-10-ALK M2.6 0.45 10 4 0.8 0 0.11 20 0.4 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SNZB-ALK
Main Body Brass*1
Nylon Patch Nylon 11

*1: The coloring may change over time or in response to environmental conditions, but the performance will not be affected.


Application

For making devices and equipment more compact
Screw return and fallout prevented
FPD production equipment / Semiconductor manufacturing equipment / Electronic equipment / Miniature precision devices

Characteristics

  • Miniature screws with nylon patch for precision instruments (Type 0-1).
  • M2/M2.6.
  • Pan head machine screw type with low head height. For applications with limited overhead space.
  • Non-magnetic.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.

Product List

Click here to see Loosening Prevention

Click here to see Special Screws (Bolts)