• Special Screws (Bolts)
  • Loosening Prevention

SRTSQ-TZB-ALK/Hexalobular Socket (with Pin) Pan Head Machine Screws with Washer with Nylon Patch

  • Vibration resistant treatment
  • Tamper Resistance
  • Easy to Use
  • Loss Prevention

Dimension Drawing

SRTSQ-TZB-ALKHexalobular Socket (with Pin) Pan Head Machine Screws with Washer with Nylon Patch寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M2
M2.6
M3
M4
L
All
5
6
8
10
12

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 D L1 t T
(Approx.)
Applicable Wrench Screwdriver
Part No.
Hexalobular
Socket
No.
Qty per Pack Mass
(g)
CAD
Download
RFQ
SRTSQ-M2-5-TZB-ALK M2 0.4 5 3.5 5 1.3 0.3 0.7 - SRD-6.35 6 20 0.24 CAD RFQ
SRTSQ-M2-6-TZB-ALK M2 0.4 6 3.5 5 1.3 0.3 0.7 - SRD-6.35 6 20 0.26 CAD RFQ
SRTSQ-M2-8-TZB-ALK M2 0.4 8 3.5 5 1.3 0.3 0.7 - SRD-6.35 6 20 0.27 CAD RFQ
SRTSQ-M2.6-5-TZB-ALK M2.6 0.45 5 4.5 6.5 1.7 0.5 0.7 - SRD-6.35 8 20 0.45 CAD RFQ
SRTSQ-M2.6-6-TZB-ALK M2.6 0.45 6 4.5 6.5 1.7 0.5 0.7 - SRD-6.35 8 20 0.48 CAD RFQ
SRTSQ-M2.6-8-TZB-ALK M2.6 0.45 8 4.5 6.5 1.7 0.5 0.7 - SRD-6.35 8 20 0.57 CAD RFQ
SRTSQ-M3-6-TZB-ALK M3 0.5 6 5.5 7 2 0.5 0.7 SRX-10 SRD-6.35 10 20 0.68 CAD RFQ
SRTSQ-M3-8-TZB-ALK M3 0.5 8 5.5 7 2 0.5 0.7 SRX-10 SRD-6.35 10 20 0.75 CAD RFQ
SRTSQ-M3-10-TZB-ALK M3 0.5 10 5.5 7 2 0.5 0.7 SRX-10 SRD-6.35 10 20 0.87 CAD RFQ
SRTSQ-M4-8-TZB-ALK M4 0.7 8 7 9 2.6 0.8 1 SRX-20 SRD-6.35 20 20 1.61 CAD RFQ
SRTSQ-M4-10-TZB-ALK M4 0.7 10 7 9 2.6 0.8 1 SRX-20 SRD-6.35 20 20 1.77 CAD RFQ
SRTSQ-M4-12-TZB-ALK M4 0.7 12 7 9 2.6 0.8 1 SRX-20 SRD-6.35 20 20 1.92 CAD RFQ
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
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SRTSQ-TZB-ALK
Screw Body Steel
Trivalent Chromate Treatment
Screw Body Strength Class 4.8 Equivalent
Plain Washer Steel
Trivalent Chromate Treatment
Spring Washer Steel
Trivalent Chromate Treatment
Nylon Patch Nylon 11

Application

Equipment/devices disassembly/tampering prevention
Theft prevention for outdoor facilities
Security measures
Safety measures
Screw return and fallout prevented

Characteristics

  • Pan head machine screws with captive washers, with a pin at the center of the hexalobular socket*1.
  • With nylon patch.
  • Former JIS-standard plain washers and spring washers are integrated into the screws, preventing concerns about fallout issues. (Washer abbreviation: I=3)
  • For screws with captive washers, see “What are screws with captive washers (SEMS screws)?” .
  • When using a washer in spot facing, workability is improved because the bolt and washer can be mounted and removed at the same time.
  • The friction of the nylon adhered to the thread suppresses the return rotation of the thread.
  • Even if the tightening force is lost, the return rotation is suppressed, preventing the screws from falling off.
  • The heat resistant temperature of the nylon patch is 120°C.
  • This prevents mounting and removing with regular tools.
  • Install and remove with SRX Dedicated Wrench or SRXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SRX dedicated wrenches are available.SRX

SRTSQ-TZB-ALKHexalobular Socket (with Pin) Pan Head Machine Screws with Washer with Nylon Patch

SRXB applicable bits are available.SRXB

SRTSQ-TZB-ALKHexalobular Socket (with Pin) Pan Head Machine Screws with Washer with Nylon Patch

Dedicated magnetic screwdrivers SRD are available.SRD

SRTSQ-TZB-ALKHexalobular Socket (with Pin) Pan Head Machine Screws with Washer with Nylon Patch


Product List

Click here to see Loosening Prevention

Click here to see Special Screws (Bolts)