• Special Screws
  • Security screws / Tamper Resistant Screws

SKRS5K/System 5 Driver Bits for Tamper Resistant Screws

  • Tamper Resistance

Dimension Drawing

SKRS5KSystem 5 Driver Bits for Tamper Resistant Screws寸法図

Specs/CAD

Unit : mm

Part Number Screw Part No. L B Mass
(g)
RFQ
SKRS5K-2 SRS5S-M2-** 50 6.35 10.11 RFQ
SKRS5K-3 SRS5S-M2.5-**/SRS5S-M2.6-** 50 6.35 10.98 RFQ

Application

Mounting and removing the tamper resistant screws

Characteristics

  • System 5 driver bits for screws. Use in combination with the dedicated magnetic screwdriver SRD.

Related Products

Dedicated Magnet Screwdrivers SRDSRD

SKRS5KSystem 5 Driver Bits for Tamper Resistant Screws


Product List

Click here to see Security screws / Tamper Resistant Screws

Click here to see Special Screws