• Special Screws (Bolts)
  • Security Screws (Bolts) & Tamper Resistant Screws

SRCB-3

Bits for Cross Recessed (with Pin) Tamper-Resistant Screws

  • Tamper Resistance

Dimension Drawing

SRCBBits for Cross Recessed (with Pin) Tamper-Resistant Screws寸法図

Unit : mm

Part Number Cross-recessed Socket No. L B Mass
(g)
RFQ
SRCB-3 3 25.4 6.35 5.11 RFQ

Application

Mounting and removing the tamper resistant screws

Characteristics

  • Short bit for tamper-resistance screws with a pin at the center of the cross recess.
  • Use in combination with the dedicated magnetic screwdriver SRD and commercial bit-interchangeable screwdrivers.
  • If combining with a tool with a deep bit insertion depth, use the SKABA Adapter for Short Bit.SKABA

Related Products

Dedicated magnetic screwdrivers SRD are available.SRD

SRCBBits for Cross Recessed (with Pin) Tamper-Resistant Screws

SKABA short bit adapters are available.SKABA

SRCBBits for Cross Recessed (with Pin) Tamper-Resistant Screws


Product List

Click here to see Security Screws (Bolts) & Tamper Resistant Screws