Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Applicable Wrench Type | Applicable Bit Type | Hexalobular Socket No. |
Qty per Pack | Mass (g) |
CAD Download |
RFQ | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bit | Driver | ||||||||||||
| SRFXS-M3-6 | M3 | 0.5 | 6 | 6 | 1.75 | SRX-10 | SRXB-10 | SRD-6.35 | 10 | 10 | 0.48 | CAD | RFQ |
| SRFXS-M3-8 | M3 | 0.5 | 8 | 6 | 1.75 | SRX-10 | SRXB-10 | SRD-6.35 | 10 | 10 | 0.56 | CAD | RFQ |
| SRFXS-M3-10 | M3 | 0.5 | 10 | 6 | 1.75 | SRX-10 | SRXB-10 | SRD-6.35 | 10 | 10 | 0.64 | CAD | RFQ |
| SRFXS-M3-12 | M3 | 0.5 | 12 | 6 | 1.75 | SRX-10 | SRXB-10 | SRD-6.35 | 10 | 10 | 0.72 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRFXS | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Strength Class | Equivalent to A2-50 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Flat head bolt with a pin at the center of the hexalobular socket *1.
- This prevents mounting and removing with regular tools.
- Install and remove with SRX Dedicated Wrench or SRXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".










