Specs/CAD
Unit : mm
Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Applicable Wrench Type | Applicable Bit Type | Hexalobular Socket No. |
Qty per Pack | Mass (g) |
CAD Download |
RFQ | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Bit | Driver | ||||||||||||
SRFXS-M4-8 | M4 | 0.7 | 8 | 8 | 2.3 | SRX-20 | SRXB-20 | SRD-6.35 | 20 | 10 | 1 | CAD | RFQ |
SRFXS-M4-10 | M4 | 0.7 | 10 | 8 | 2.3 | SRX-20 | SRXB-20 | SRD-6.35 | 20 | 10 | 1.2 | CAD | RFQ |
SRFXS-M4-12 | M4 | 0.7 | 12 | 8 | 2.3 | SRX-20 | SRXB-20 | SRD-6.35 | 20 | 10 | 1.3 | CAD | RFQ |
SRFXS-M4-16 | M4 | 0.7 | 16 | 8 | 2.3 | SRX-20 | SRXB-20 | SRD-6.35 | 20 | 10 | 1.6 | CAD | RFQ |
SRFXS-M4-20 | M4 | 0.7 | 20 | 8 | 2.3 | SRX-20 | SRXB-20 | SRD-6.35 | 20 | 10 | 1.9 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
SRFXS | |
---|---|
Main Body | Equivalent to SUS304 |
Strength Class | Equivalent to A2-50 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Flat head bolt with a pin at the center of the hexalobular socket *1.
- This prevents mounting and removing with regular tools.
- Install and remove with SRX Dedicated Wrench or SRXB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".