• Special Screws (Bolts)
  • Security Screws (Bolts) & Tamper Resistant Screws

SRHB/Hex Socket Head Cap Bits (with Pin) for Tamper Resistant Screws

  • Tamper Resistance

Dimension Drawing

SRHBHex Socket Head Cap Bits (with Pin) for Tamper Resistant Screws寸法図

Specs/CAD

Unit : mm

Part Number B Applicable Hex Socket Screw Mass
(g)
RFQ
SRHS SRHFS
SRHB-2 2 SRHS-M3 SRHFS-M3 4.81 RFQ
SRHB-2.5 2.5 SRHS-M4 SRHFS-M4 4.93 RFQ
SRHB-3 3 SRHS-M5 SRHFS-M5 4.85 RFQ
SRHB-4 4 SRHS-M6 SRHFS-M6 6.31 RFQ
SRHB-5 5 - SRHFS-M8 5.51 RFQ
SRHB-6 6 - SRHFS-M10 5.98 RFQ

Application

Mounting and removing the tamper resistant screws

Characteristics

  • Short bit for tamper resistant screws SRHSSRHFS with a pin at the hex socket center.
  • Use in combination with the dedicated magnetic screwdriver SRD and commercial bit-interchangeable screwdrivers.
  • Torque management of tamper resistant screws is possible by use in combination with a torque screwdriver or torque wrench.
  • If combining with a tool with a deep bit insertion depth, use the SKABA Adapter for Short Bit. SKABA

Usage Example

SRHBHex Socket Head Cap Bits (with Pin) for Tamper Resistant Screws


Related Products

Hex Socket Button Head Cap Screws with Pin SRHS
SRHS

SRHBHex Socket Head Cap Bits (with Pin) for Tamper Resistant Screws

Hex Socket Flat Head Bolts (with Pin) SRHFS
SRHFS

SRHBHex Socket Head Cap Bits (with Pin) for Tamper Resistant Screws

Dedicated magnetic screwdrivers SRD are available.
SRD

SRHBHex Socket Head Cap Bits (with Pin) for Tamper Resistant Screws

SKABA short bit adapters are available.
SKABA

SRHBHex Socket Head Cap Bits (with Pin) for Tamper Resistant Screws


Product List

Click here to see Security Screws (Bolts) & Tamper Resistant Screws

Click here to see Special Screws (Bolts)