Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Applicable Wrench Type | Applicable Bit Type | Qty per Pack | Mass (g) |
CAD Download |
RFQ | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Bit | Driver | ||||||||||||
| SRHFS-M10-25 | M10 | 1.5 | 25 | 18.3 | 5.6 | 6 | SRH-6 | SRHB-6 | SRD-6.35 | 10 | 19 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SRHFS | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Strength Class | Equivalent to A2-50 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /Security measures / Safety measures
Characteristics
- Flat head bolts with pin at the center of their socket.
- This prevents mounting and removing with regular tools.
- Install and remove with SRH Dedicated Wrench or SRHB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.





