• Special Screws (Bolts)
  • Security Screws (Bolts) & Tamper Resistant Screws

SRHSET/Hex Socket Set Screws (with Pin)

  • Tamper Resistance

Dimension Drawing

SRHSETHex Socket Set Screws (with Pin)寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M5
M6
M8
L
All
8
10
12
16

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L B t min. Applicable Wrench Applicable Bit Type Qty per Pack Mass
(g)
CAD
Download
RFQ
Bit Driver
SRHSET-M5-8 M5 0.8 8 2.5 3 SRH-3 SRHB-3 SRD-6.35 10 0.73 CAD RFQ
SRHSET-M5-10 M5 0.8 10 2.5 3 SRH-3 SRHB-3 SRD-6.35 10 0.97 CAD RFQ
SRHSET-M5-12 M5 0.8 12 2.5 3 SRH-3 SRHB-3 SRD-6.35 10 1.19 CAD RFQ
SRHSET-M6-8 M6 1 8 3.0 3.5 SRH-4 SRHB-4 SRD-6.35 10 0.98 CAD RFQ
SRHSET-M6-10 M6 1 10 3.0 3.5 SRH-4 SRHB-4 SRD-6.35 10 1.3 CAD RFQ
SRHSET-M6-12 M6 1 12 3.0 3.5 SRH-4 SRHB-4 SRD-6.35 10 1.62 CAD RFQ
SRHSET-M6-16 M6 1 16 3.0 3.5 SRH-4 SRHB-4 SRD-6.35 10 2.3 CAD RFQ
SRHSET-M8-10 M8 1.25 10 4.0 5 SRH-5 SRHB-5 SRD-6.35 10 2.24 CAD RFQ
SRHSET-M8-12 M8 1.25 12 4.0 5 SRH-5 SRHB-5 SRD-6.35 10 2.88 CAD RFQ
SRHSET-M8-16 M8 1.25 16 4.0 5 SRH-5 SRHB-5 SRD-6.35 10 4.08 CAD RFQ
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
SRHSET
Main Body Steel
Ferrosoferric Oxide Film (Black)

Application

Equipment/devices disassembly/tampering prevention
Theft prevention for outdoor facilities
Security measures
Safety measures

Characteristics

  • Setscrews with a pin at the center of the hex socket.
  • This prevents mounting and removing with regular tools.
  • Install and remove with SRH Dedicated Wrench or SRHB Dedicated Bit and SRD Dedicated Magnetic Screwdriver together.

Related Products

SRH dedicated wrenches are available.SRH

SRHSETHex Socket Set Screws (with Pin)

SRHB applicable bits are available.SRHB

SRHSETHex Socket Set Screws (with Pin)

Dedicated magnetic screwdrivers SRD are available.SRD

SRHSETHex Socket Set Screws (with Pin)


Product List

Click here to see Security Screws (Bolts) & Tamper Resistant Screws

Click here to see Special Screws (Bolts)