NBK logo

  • Special Screws
  • Security screws, Tamper Resistant Screws

SROS-M4-12

One Side Pan Head Machine Screws

  • Tamper Resistance
  • Decoration

Dimension Drawing

SROSOne Side Pan Head Machine Screws寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Removal Tool Part No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SROS-M4-12 M4 0.7 12 7 2.6 SROT-410 20 1.5 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Removal Tool Part No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SROS-M4-12 M4 0.7 12 7 2.6 SROT-410 20 1.5 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Removal Tool Part No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SROS-M4-12 M4 0.7 12 7 2.6 SROT-410 20 1.5 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Removal Tool Part No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SROS-M4-12 M4 0.7 12 7 2.6 SROT-410 20 1.5 CAD RFQ

●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SROS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities / Security measures / Safety measures

Characteristics

  • The screws can be installed, but not removed, using commercially available slotted screwdrivers.
  • Remove the screws by using SROT Specialty Removal Tool.

Related Products

Remove the screws by using SROT Specialty Removal Tool.
SROT

SROSOne Side Pan Head Machine Screws


Product List

Click here to see SROS-M4

Click here to see SROS