Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Screwdriver Part No. | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SRS5S-M2-3 | M2 | 0.4 | 3 | 4.5 | 1.45 | SKRS5K-2 | SRD-6.35 | 10 | 0.16 | CAD | RFQ |
| SRS5S-M2-4 | M2 | 0.4 | 4 | 4.5 | 1.45 | SKRS5K-2 | SRD-6.35 | 10 | 0.17 | CAD | RFQ |
| SRS5S-M2-5 | M2 | 0.4 | 5 | 4.5 | 1.45 | SKRS5K-2 | SRD-6.35 | 10 | 0.18 | CAD | RFQ |
| SRS5S-M2-6 | M2 | 0.4 | 6 | 4.5 | 1.45 | SKRS5K-2 | SRD-6.35 | 10 | 0.22 | CAD | RFQ |
| SRS5S-M2-8 | M2 | 0.4 | 8 | 4.5 | 1.45 | SKRS5K-2 | SRD-6.35 | 10 | 0.25 | CAD | RFQ |
| SRS5S-M2-10 | M2 | 0.4 | 10 | 4.5 | 1.45 | SKRS5K-2 | SRD-6.35 | 10 | 0.28 | CAD | RFQ |
| SRS5S-M2-12 | M2 | 0.4 | 12 | 4.5 | 1.45 | SKRS5K-2 | SRD-6.35 | 10 | 0.31 | CAD | RFQ |
| SRS5S-M2-16 | M2 | 0.4 | 16 | 4.5 | 1.45 | SKRS5K-2 | SRD-6.35 | 10 | 0.38 | CAD | RFQ |
| SRS5S-M2.5-3 | M2.5 | 0.45 | 3 | 5.5 | 2.02 | SKRS5K-3 | SRD-6.35 | 10 | 0.29 | CAD | RFQ |
| SRS5S-M2.5-4 | M2.5 | 0.45 | 4 | 5.5 | 2.02 | SKRS5K-3 | SRD-6.35 | 10 | 0.33 | CAD | RFQ |
| SRS5S-M2.5-5 | M2.5 | 0.45 | 5 | 5.5 | 2.02 | SKRS5K-3 | SRD-6.35 | 10 | 0.36 | CAD | RFQ |
| SRS5S-M2.5-6 | M2.5 | 0.45 | 6 | 5.5 | 2.02 | SKRS5K-3 | SRD-6.35 | 10 | 0.37 | CAD | RFQ |
| SRS5S-M2.5-8 | M2.5 | 0.45 | 8 | 5.5 | 2.02 | SKRS5K-3 | SRD-6.35 | 10 | 0.44 | CAD | RFQ |
| SRS5S-M2.5-10 | M2.5 | 0.45 | 10 | 5.5 | 2.02 | SKRS5K-3 | SRD-6.35 | 10 | 0.51 | CAD | RFQ |
| SRS5S-M2.5-12 | M2.5 | 0.45 | 12 | 5.5 | 2.02 | SKRS5K-3 | SRD-6.35 | 10 | 0.55 | CAD | RFQ |
| SRS5S-M2.5-16 | M2.5 | 0.45 | 16 | 5.5 | 2.02 | SKRS5K-3 | SRD-6.35 | 10 | 0.68 | CAD | RFQ |
| SRS5S-M2.5-20 | M2.5 | 0.45 | 20 | 5.5 | 2.02 | SKRS5K-3 | SRD-6.35 | 10 | 0.78 | CAD | RFQ |
| SRS5S-M2.6-3 | M2.6 | 0.45 | 3 | 5.5 | 2.02 | SKRS5K-3 | SRD-6.35 | 10 | 0.33 | CAD | RFQ |
| SRS5S-M2.6-4 | M2.6 | 0.45 | 4 | 5.5 | 2.02 | SKRS5K-3 | SRD-6.35 | 10 | 0.35 | CAD | RFQ |
| SRS5S-M2.6-5 | M2.6 | 0.45 | 5 | 5.5 | 2.02 | SKRS5K-3 | SRD-6.35 | 10 | 0.37 | CAD | RFQ |
| SRS5S-M2.6-6 | M2.6 | 0.45 | 6 | 5.5 | 2.02 | SKRS5K-3 | SRD-6.35 | 10 | 0.42 | CAD | RFQ |
| SRS5S-M2.6-8 | M2.6 | 0.45 | 8 | 5.5 | 2.02 | SKRS5K-3 | SRD-6.35 | 10 | 0.47 | CAD | RFQ |
| SRS5S-M2.6-10 | M2.6 | 0.45 | 10 | 5.5 | 2.02 | SKRS5K-3 | SRD-6.35 | 10 | 0.54 | CAD | RFQ |
| SRS5S-M2.6-12 | M2.6 | 0.45 | 12 | 5.5 | 2.02 | SKRS5K-3 | SRD-6.35 | 10 | 0.62 | CAD | RFQ |
| SRS5S-M2.6-16 | M2.6 | 0.45 | 16 | 5.5 | 2.02 | SKRS5K-3 | SRD-6.35 | 10 | 0.73 | CAD | RFQ |
| SRS5S-M2.6-20 | M2.6 | 0.45 | 20 | 5.5 | 2.02 | SKRS5K-3 | SRD-6.35 | 10 | 0.85 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SRS5S | |
|---|---|
| Main Body | SUSXM7 |
| Strength Class | Equivalent to A2-50 |
Application
Equipment/devices disassembly/tampering preventionTheft prevention for outdoor facilities
Security measures
Safety measures
Characteristics
- Head has a special round shape with 5 grooves.
- This prevents mounting and removing with regular tools, including pliers.
- Install and remove with SKRS5K Dedicated Bits and SRD Dedicated Magnetic Screwdriver.









