Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | t | Bit Part No. | Screwdriver Part No. | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SRSAS-M3-6 | M3 | 0.5 | 6 | 5.7 | 1.65 | 0.9 | SRSAB-3 | SRD-6.35 | 10 | 0.43 | CAD | RFQ |
| SRSAS-M3-8 | M3 | 0.5 | 8 | 5.7 | 1.65 | 0.9 | SRSAB-3 | SRD-6.35 | 10 | 0.52 | CAD | RFQ |
| SRSAS-M3-10 | M3 | 0.5 | 10 | 5.7 | 1.65 | 0.9 | SRSAB-3 | SRD-6.35 | 10 | 0.61 | CAD | RFQ |
| SRSAS-M3-12 | M3 | 0.5 | 12 | 5.7 | 1.65 | 0.9 | SRSAB-3 | SRD-6.35 | 10 | 0.7 | CAD | RFQ |
| SRSAS-M3-20 | M3 | 0.5 | 20 | 5.7 | 1.65 | 0.9 | SRSAB-3 | SRD-6.35 | 10 | 1.1 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SRSAS | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Strength Class | Equivalent to A2-50 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /Security measures / Safety measures
Characteristics
- Button head cap screws with pin at the center of the three groove holes.
- This prevents mounting and removing with regular tools.
- Install and remove with SRSAB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.








