Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | t | Bit Part No. | Screwdriver Part No. | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SRSAS-M5-8 | M5 | 0.8 | 8 | 10.5 | 3.3 | 1.6 | SRSAB-56 | SRD-6.35 | 10 | 2.4 | CAD | RFQ |
| SRSAS-M5-10 | M5 | 0.8 | 10 | 10.5 | 3.3 | 1.6 | SRSAB-56 | SRD-6.35 | 10 | 2.7 | CAD | RFQ |
| SRSAS-M5-12 | M5 | 0.8 | 12 | 10.5 | 3.3 | 1.6 | SRSAB-56 | SRD-6.35 | 10 | 2.9 | CAD | RFQ |
| SRSAS-M5-16 | M5 | 0.8 | 16 | 10.5 | 3.3 | 1.6 | SRSAB-56 | SRD-6.35 | 10 | 3.5 | CAD | RFQ |
| SRSAS-M5-20 | M5 | 0.8 | 20 | 10.5 | 3.3 | 1.6 | SRSAB-56 | SRD-6.35 | 10 | 4 | CAD | RFQ |
| SRSAS-M5-25 | M5 | 0.8 | 25 | 10.5 | 3.3 | 1.6 | SRSAB-56 | SRD-6.35 | 10 | 4.6 | CAD | RFQ |
| SRSAS-M5-30 | M5 | 0.8 | 30 | 10.5 | 3.3 | 1.6 | SRSAB-56 | SRD-6.35 | 10 | 5.3 | CAD | RFQ |
| SRSAS-M5-40 | M5 | 0.8 | 40 | 10.5 | 3.3 | 1.6 | SRSAB-56 | SRD-6.35 | 10 | 6.6 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SRSAS | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Strength Class | Equivalent to A2-50 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /Security measures / Safety measures
Characteristics
- Button head cap screws with pin at the center of the three groove holes.
- This prevents mounting and removing with regular tools.
- Install and remove with SRSAB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.








