• Special Screws
  • Security screws / Tamper Resistant Screws

SRSHB-0

Bits for Tamper Resistant Special Low Profile Cap Screws

  • Tamper Resistance

Dimension Drawing

SRSHBBits for Tamper Resistant Special Low Profile Cap Screws寸法図

Unit : mm

Part Number Screw Part No. b Mass
(g)
RFQ
SRSHB-0 SRSHS-M2 2 6.4 RFQ

Application

Mounting and removing the tamper resistant screws

Characteristics

  • Tamper Resistant Special Low Profile Cap Screws SRSHS Dedicated Bit.
  • Compatible with V6.3 and U6.3 plug shapes. Use in combination with the dedicated magnetic screwdriver SRD and commercial bit-interchangeable screwdrivers.

Related Products

Tamper Resistant Special Low Profile Cap Screws SRSHS
SRSHS

SRSHBBits for Tamper Resistant Special Low Profile Cap Screws

Dedicated magnetic screwdrivers SRD are available.
SRD

SRSHBBits for Tamper Resistant Special Low Profile Cap Screws


Product List

Click here to see SRSHB

Click here to see Security screws / Tamper Resistant Screws