Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | t | Bit Part No. | Screwdriver Part No. | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SRTRS-M6-8 | M6 | 1 | 8 | 10.5 | 3.3 | 1.8 | SRTRB-6 | SRD-6.35 | 10 | 2.5 | CAD | RFQ |
| SRTRS-M6-10 | M6 | 1 | 10 | 10.5 | 3.3 | 1.8 | SRTRB-6 | SRD-6.35 | 10 | 2.9 | CAD | RFQ |
| SRTRS-M6-12 | M6 | 1 | 12 | 10.5 | 3.3 | 1.8 | SRTRB-6 | SRD-6.35 | 10 | 3.3 | CAD | RFQ |
| SRTRS-M6-16 | M6 | 1 | 16 | 10.5 | 3.3 | 1.8 | SRTRB-6 | SRD-6.35 | 10 | 4.1 | CAD | RFQ |
| SRTRS-M6-20 | M6 | 1 | 20 | 10.5 | 3.3 | 1.8 | SRTRB-6 | SRD-6.35 | 10 | 4.9 | CAD | RFQ |
| SRTRS-M6-25 | M6 | 1 | 25 | 10.5 | 3.3 | 1.8 | SRTRB-6 | SRD-6.35 | 10 | 5.9 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here
● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SRTRS | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Strength Class | Equivalent to A2-50 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /Security measures / Safety measures
Characteristics
- Button head cap screws with triangular socket.
- This prevents mounting and removing with regular tools.
- Install and remove with SRTRB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.








