NBK logo

  • Special Screws
  • Security screws, Tamper Resistant Screws

SRWB-2

Tri-wing Bits for Tamper Resistant Screws

  • Tamper Resistance

Dimension Drawing

SRWBTri-wing Bits for Tamper Resistant Screws寸法図

Unit : mm

Part Number Screw Part No. L B Mass
(g)
RFQ
SRWB-2 SRWS-M3 25.4 6.35 4.8 RFQ
Part Number Screw Part No. L B Mass
(g)
RFQ
SRWB-2 SRWS-M3 25.4 6.35 4.8 RFQ
Part Number Screw Part No. L B Mass
(g)
RFQ
SRWB-2 SRWS-M3 25.4 6.35 4.8 RFQ
Part Number Screw Part No. L B Mass
(g)
RFQ
SRWB-2 SRWS-M3 25.4 6.35 4.8 RFQ

Application

Mounting and removing the tamper resistant screws

Related Products

Triwing Pan Head Machine Screws
SRWS

SRWBTri-wing Bits for Tamper Resistant Screws

Triwing Flat Head Machine Screws
SRWFS

SRWBTri-wing Bits for Tamper Resistant Screws

SRTB / SRWB-dedicated Magnet Screwdrivers
SRD

SRWBTri-wing Bits for Tamper Resistant Screws


Product List

Click here to see SRWB

Click here to see Security screws, Tamper Resistant Screws