NBK logo

  • Special Screws
  • Security screws, Tamper Resistant Screws

SRWFS-M4-25

Triwing Flat Head Machine Screws

  • Tamper Resistance

Dimension Drawing

SRWFSTriwing Flat Head Machine Screws寸法図

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Screwdriver Part No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SRWFS-M4-25 M4 0.7 25 8.4 2.7 SRWB-4 SRD-6.35 10 2.5 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Screwdriver Part No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SRWFS-M4-25 M4 0.7 25 8.4 2.7 SRWB-4 SRD-6.35 10 2.5 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Screwdriver Part No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SRWFS-M4-25 M4 0.7 25 8.4 2.7 SRWB-4 SRD-6.35 10 2.5 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Screwdriver Part No. Qty per Pack Mass
(g)
CAD
Download
RFQ
SRWFS-M4-25 M4 0.7 25 8.4 2.7 SRWB-4 SRD-6.35 10 2.5 CAD RFQ

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.

Related Services

Material/Finish

SRWFS
Main Body Equivalent to SUS304
Strength Class Equivalent to A2-50

Application

Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities /
Security measures / Safety measures

Characteristics

  • This prevents mounting and removing with regular tools.
  • Install and remove with SRWB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.

Related Products

Install and remove with SRWB Dedicated Bits and SRD Dedicated Magnetic Screwdriver together.
SRWB

SRWFSTriwing Flat Head Machine Screws

Dedicated Magnet Screwdrivers SRD
SRD

SRWFSTriwing Flat Head Machine Screws


Product List

Click here to see SRWFS-M4

Click here to see SRWFS