Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Bit Part No. | Screwdriver Part No. | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SRWS-M4-8 | M4 | 0.7 | 8 | 8.2 | 2.9 | SRWB-4 | SRD-6.35 | 20 | 1.5 | CAD | RFQ |
| SRWS-M4-10 | M4 | 0.7 | 10 | 8.2 | 2.9 | SRWB-4 | SRD-6.35 | 20 | 1.7 | CAD | RFQ |
| SRWS-M4-12 | M4 | 0.7 | 12 | 8.2 | 2.9 | SRWB-4 | SRD-6.35 | 20 | 1.9 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SRWS | |
|---|---|
| Main Body | Equivalent to SUS304 |
| Strength Class | Equivalent to A2-50 |
Application
Machinery / Tools / Equipment / Devices disassembly prevention/ Tampering prevention / Theft prevention for outdoor facilities / Security measures / Safety measuresCharacteristics
- They cannot be installed or removed by using standard tools.
- Install and remove by SRWB Specialty Bits and SRD Specialty Magnetic Screwdriver together.








