• Special Screws (Bolts)
  • Security Screws (Bolts) & Tamper Resistant Screws

SRX-40

Wrench for Hexalobular Socket (with Pin) Tamper-Resistant Screws

  • Tamper Resistance

Dimension Drawing

SRXWrench for Hexalobular Socket (with Pin) Tamper-Resistant Screws寸法図

Unit : mm

Part Number Hexalobular Socket No. L1 L2 Mass
(g)
RFQ
SRX-40 40 88 31 32 RFQ

Application

Mounting and removing the tamper resistant screws

Characteristics

  • Wrench for tamper-resistance screws with a pin at the center of the hexalobular socket.

Product List

Click here to see SRX

Click here to see Security Screws (Bolts) & Tamper Resistant Screws