• Special Screws (Bolts)
  • Tools

SKH-1/8

Hex Keys for Inch Screws

Dimension Drawing

SKH(INCH)Hex Keys for Inch Screws寸法図

Unit : inch

Part Number Nominal of
B Width Across Flats
L1 L2 Inch Screw Size
SNSS
Inch Screw Size
SNBS
Mass
(g)
CAD
Download
RFQ
SKH-1/8 1/8 2.25 0.75 - #10-24・#10-32 5.2 CAD RFQ

●All dimensions are in inches.

Material/Finish

SKH(INCH)
Main Body Alloyed Steel(Hardness 50 HRC or higher)
Ferrosoferric Oxide Coating

Application

Installing and removing inch screws

Characteristics

  • Hexagon Keys for Inch Screws only.

Product List

Click here to see SKH(INCH)

Click here to see Tools