Unit : mm
Material/Finish
| SKXB | |
|---|---|
| Main Body | Tool Steel (Hardness: 60HRC or Higher) |
Application
Installing and removing hexalobular socket head screwsCharacteristics
- Short bit dedicated for hexalobular screws.
- Use in combination with the dedicated magnetic screwdriver SRD and commercial bit-interchangeable screwdrivers.
- Torque management of hexalobular screws is possible by use in combination with a torque screwdriver or torque wrench.
- If combining with a tool with a deep bit insertion depth, use the SKABA Adapter for Short Bit.SKABA
* The hexalobular shape is prescribed by JIS B 1015:2008 (ISO 10664:2005) "Hexalobular internal driving feature for bolts and screws".

Applicable Hexalobular Socket Head Screws
| Part Number | Applicable Hexalobular Socket Head Screw | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
|
SSTS
SSTS |
SET
SETS
SET-NI SET-BNI SETS |
SLT
SLTS
SLT-TZB SLTS |
SLEC-A
SLEC-A SLEC-A-EL |
SLEC-B
SLEC-B SLEC-B-EL |
SNPXS
SNPXS |
SNFXS
SNFXS |
SET-TZB (INCH)
SET-TZB(INCH) |
SNZCXS
SNZCXS |
|||
| SKXB-3 | SNZCXS-M1.4 | ||||||||||
| SKXB-4 | SETS-M2 | SNZCXS-M1.6 | |||||||||
| SKXB-5 | SSTS-M2 | SETS-M2.6 | SNZCXS-M2 | ||||||||
| SKXB-6 | SSTS-M2.5 | SET-M3 | SETS-M3 | SLTS-M2 | SNPXS-M2 | SNFXS-M2 | SET-#6-32-TZB | SNZCXS-M2.5 | |||
| SKXB-8 | SSTS-M3 | SET-M4 | SETS-M4 | SLTS-M2.5 | SNPXS-M2.5 | SNFXS-M2.5 | SET-#8-32-TZB SET-#10-24-TZB SET-#10-32-TZB |
||||
| SKXB-10 | SSTS-M4 | SET-M5 | SETS-M5 | SLT-M3-TZB | SLTS-M3 | SLEC-M3-A | SLEC-M3-B | SNPXS-M3 | SNFXS-M3 | ||
| SKXB-15 | SSTS-M5 | SLEC-M4-A | SLEC-M4-B | ||||||||
| SKXB-20 | SSTS-M6 | SETS-M6 | SLT-M4-TZB | SLTS-M4 | SLEC-M5-A | SLEC-M5-B | SNPXS-M4 | SNFXS-M4 | |||
| SKXB-25 | SSTS-M8 | SLT-M5-TZB | SLTS-M5 | SLEC-M6-A | SLEC-M6-B | SNPXS-M5 | SNFXS-M5 | ||||
| SKXB-30 | SLT-M6-TZB | SLTS-M6 | SLEC-M8-A | SLEC-M8-B | SNPXS-M6 | SNFXS-M6 | |||||






/13331_1.jpg?upd=20260416134241&awscf_publishdate=2026-04-30 10:34)

