Date Published:Jun. 18. 2015
Deviations of Shafts to be Used in Commonly Used Fits

Deviations of Shafts to be Used in Commonly Used Fits
Unit : μm
| Class of basic dimension (mm) |
Tolerance zone class for shaft |
|||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| More than |
Not more than |
b9 | c9 | d8 | d9 | e7 | e8 | e9 | f6 | f7 | f8 | g5 | g6 | h5 | h6 | h7 | h8 | h9 |
| - | 3 | -140 -165 |
-60 -85 |
-20 -34 |
-20 -45 |
-14 -24 |
-14 -28 |
-14 -39 |
-6 -12 |
-6 -16 |
-6 -20 |
-2 -6 |
-2 -8 |
0 -4 |
0 -6 |
0 -10 |
0 -14 |
0 -25 |
| 3 | 6 | -140 -170 |
-70 -100 |
-30 -48 |
-30 -60 |
-20 -32 |
-20 -38 |
-20 -50 |
-10 -18 |
-10 -22 |
-10 -28 |
-4 -9 |
-4 -12 |
0 -5 |
0 -8 |
0 -12 |
0 -18 |
0 -30 |
| 6 | 10 | -150 -186 |
-80 -116 |
-40 -62 |
-40 -76 |
-25 -40 |
-25 -47 |
-25 -61 |
-13 -22 |
-13 -28 |
-13 -35 |
-5 -11 |
-5 -14 |
0 -6 |
0 -9 |
0 -15 |
0 -22 |
0 -36 |
| 10 | 14 | -150 -193 |
-95 -138 |
-50 -77 |
-50 -93 |
-32 -50 |
-32 -59 |
-32 -75 |
-16 -27 |
-16 -34 |
-16 -43 |
-6 -14 |
-6 -17 |
0 -8 |
0 -11 |
0 -18 |
0 -27 |
0 -43 |
| 14 | 18 | |||||||||||||||||
| 18 | 24 | -160 -212 |
-110 -162 |
-65 -98 |
-65 -117 |
-40 -61 |
-40 -73 |
-40 -92 |
-20 -33 |
-20 -41 |
-20 -53 |
-7 -16 |
-7 -20 |
0 -9 |
0 -13 |
0 -21 |
0 -33 |
0 -52 |
| 24 | 30 | |||||||||||||||||
| 30 | 40 | -170 -232 |
-120 -182 |
-80 -119 |
-80 -142 |
-50 -75 |
-50 -89 |
-50 -112 |
-25 -41 |
-25 -50 |
-25 -64 |
-9 -20 |
-9 -25 |
0 -11 |
0 -16 |
0 -25 |
0 -39 |
0 -62 |
| 40 | 50 | -180 -242 |
-130 -192 |
|||||||||||||||
| 50 | 65 | -190 -264 |
-140 -214 |
-100 -146 |
-100 -174 |
-60 -90 |
-60 -106 |
-60 -134 |
-30 -49 |
-30 -60 |
-30 -76 |
-10 -23 |
-10 -29 |
0 -13 |
0 -19 |
0 -30 |
0 -46 |
0 -74 |
| 65 | 80 | -200 -274 |
-150 -224 |
|||||||||||||||
| 80 | 100 | -220 -307 |
-170 -257 |
-120 -174 |
-120 -207 |
-72 -107 |
-72 -126 |
-72 -159 |
-36 -58 |
-36 -71 |
-36 -90 |
-12 -27 |
-12 -34 |
0 -15 |
0 -22 |
0 -35 |
0 -54 |
0 -87 |
| 100 | 120 | -240 -327 |
-180 -267 |
|||||||||||||||
| 120 | 140 | -260 -360 |
-200 -300 |
-145 -208 |
-145 -245 |
-85 -125 |
-85 -148 |
-85 -185 |
-43 -68 |
-43 -83 |
-43 -106 |
-14 -32 |
-14 -39 |
0 -18 |
0 -25 |
0 -40 |
0 -63 |
0 -100 |
| 140 | 160 | -280 -380 |
-210 -310 |
|||||||||||||||
| 160 | 180 | -310 -410 |
-230 -330 |
|||||||||||||||
| 180 | 200 | -340 -455 |
-240 -355 |
-170 -242 |
-170 -285 |
-100 -146 |
-100 -172 |
-100 -215 |
-50 -79 |
-50 -96 |
-50 -122 |
-15 -35 |
-15 -44 |
0 -20 |
0 -29 |
0 -46 |
0 -72 |
0 -115 |
| 200 | 225 | -380 -495 |
-260 -375 |
|||||||||||||||
| 225 | 250 | -420 -535 |
-280 -395 |
|||||||||||||||
| 250 | 280 | -480 -610 |
-300 -430 |
-190 -271 |
-190 -320 |
-110 -162 |
-110 -191 |
-110 -240 |
-56 -88 |
-56 -108 |
-56 -137 |
-17 -40 |
-17 -49 |
0 -23 |
0 -32 |
0 -52 |
0 -81 |
0 -130 |
| 280 | 315 | -540 -670 |
-330 -460 |
|||||||||||||||
| 315 | 355 | -600 -740 |
-360 -500 |
-210 -299 |
-210 -350 |
-125 -182 |
-125 -214 |
-125 -265 |
-62 -98 |
-62 -119 |
-62 -151 |
-18 -43 |
-18 -54 |
0 -25 |
0 -36 |
0 -57 |
0 -89 |
0 -140 |
| 355 | 400 | -680 -820 |
-400 -540 |
|||||||||||||||
| 400 | 450 | -760 -915 |
-440 -595 |
-230 -327 |
-230 -385 |
-135 -198 |
-135 -232 |
-135 -290 |
-68 -108 |
-68 -131 |
-68 -165 |
-20 -47 |
-20 -60 |
0 -27 |
0 -40 |
0 -63 |
0 -97 |
0 -155 |
| 450 | 500 | -840 -995 |
-480 -635 |
|||||||||||||||
Remark: In each step of above table, upper figure shows the dimensional allowance of high, and lower figure shows the dimensional allowance of low.
Unit : μm
| Class of basic dimension (mm) |
Tolerance zone class for shaft |
||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| More than |
Not more than |
js5 | js6 | js7 | j5 | j6 | k5 | k6 | m5 | m6 | n6 | p6 | r6 | s6 | t6 | u6 | x6 |
| - | 3 | ±2 | ±3 | ±5 | ±2 | +4 -2 |
+4 0 |
+6 0 |
+6 +2 |
+8 +2 |
+10 +4 |
+12 +6 |
+16 +10 |
+20 +14 |
- | +24 +18 |
+26 +20 |
| 3 | 6 | ±2.5 | ±4 | ±6 | +3 -2 |
+6 -2 |
+6 +1 |
+9 +1 |
+9 +4 |
+12 +4 |
+16 +8 |
+20 +12 |
+23 +15 |
+27 +19 |
- | +31 +23 |
+36 +28 |
| 6 | 10 | ±3 | ±4.5 | ±7.5 | +4 -2 |
+7 -2 |
+7 +1 |
+10 +1 |
+12 +6 |
+15 +6 |
+19 +10 |
+24 +15 |
+28 +19 |
+32 +23 |
- | +37 +28 |
+43 +34 |
| 10 | 14 | ±4 | ±5.5 | ±9 | +5 -3 |
+8 -3 |
+9 +1 |
+12 +1 |
+15 +7 |
+18 +7 |
+23 +12 |
+29 +18 |
+34 +23 |
+39 +28 |
- | +44 +33 |
+51 +40 |
| 14 | 18 | +56 +45 |
|||||||||||||||
| 18 | 24 | ±4.5 | ±6.5 | ±10.5 | +5 -4 |
+9 -4 |
+11 +2 |
+15 +2 |
+17 +8 |
+21 +8 |
+28 +15 |
+35 +22 |
+41 +28 |
+48 +35 |
- | +54 +41 |
+67 +54 |
| 24 | 30 | +54 +41 |
+61 +48 |
+77 +64 |
|||||||||||||
| 30 | 40 | ±5.5 | ±8 | ±12.5 | +6 -5 |
+11 -5 |
+13 +2 |
+18 +2 |
+20 +9 |
+25 +9 |
+33 +17 |
+42 +26 |
+50 +34 |
+59 +43 |
+64 +48 |
+76 +60 |
- |
| 40 | 50 | +70 +54 |
+86 +70 |
||||||||||||||
| 50 | 65 | ±6.5 | ±9.5 | ±15 | +6 -7 |
+12 -7 |
+15 +2 |
+21 +2 |
+24 +11 |
+30 +11 |
+39 +20 |
+51 +32 |
+60 +41 |
+72 +53 |
+85 +66 |
+106 +87 |
- |
| 65 | 80 | +62 +43 |
+78 +59 |
+94 +75 |
+121 +102 |
||||||||||||
| 80 | 100 | ±7.5 | ±11 | ±17.5 | +6 -9 |
+13 -9 |
+18 +3 |
+25 +3 |
+28 +13 |
+35 +13 |
+45 +23 |
+59 +37 |
+73 +51 |
+93 +71 |
+113 +91 |
+146 +124 |
- |
| 100 | 120 | +76 +54 |
+101 +79 |
+126 +104 |
+166 +144 |
||||||||||||
| 120 | 140 | ±9 | ±12.5 | ±20 | +7 -11 |
+14 -11 |
+21 +3 |
+28 +3 |
+33 +15 |
+40 +15 |
+52 +27 |
+68 +43 |
+88 +63 |
+117 +92 |
+147 +122 |
- | - |
| 140 | 160 | +90 +65 |
+125 +100 |
+159 +134 |
|||||||||||||
| 160 | 180 | +93 +68 |
+133 +108 |
+171 +146 |
|||||||||||||
| 180 | 200 | ±10 | ±14.5 | ±23 | +7 -13 |
+16 -13 |
+24 +4 |
+33 +4 |
+37 +17 |
+46 +17 |
+60 +31 |
+79 +50 |
+106 +77 |
+151 +122 |
- | - | - |
| 200 | 225 | +109 +80 |
+159 +130 |
||||||||||||||
| 225 | 250 | +113 +84 |
+169 +140 |
||||||||||||||
| 250 | 280 | ±11.5 | ±16 | ±26 | +7 -16 |
±16 |
+27 +4 |
+36 +4 |
+43 +20 |
+52 +20 |
+66 +34 |
+88 +56 |
+126 +94 |
- | - | - | - |
| 280 | 315 | +130 +98 |
|||||||||||||||
| 315 | 355 | ±12.5 | ±18 | ±28.5 | +7 -18 |
±18 |
+29 +4 |
+40 +4 |
+46 +21 |
+57 +21 |
+73 +37 |
+98 +62 |
+144 +108 |
- | - | - | - |
| 355 | 400 | +150 +114 |
|||||||||||||||
| 400 | 450 | ±13.5 | ±20 | ±31.5 | +7 -20 |
±20 |
+32 +5 |
+45 +5 |
+50 +23 |
+63 +23 |
+80 +40 |
+108 +68 |
+166 +126 |
- | - | - | - |
| 450 | 500 | +172 +132 |
|||||||||||||||
Remark: In each step of above table, upper figure shows the dimensional allowance of high, and lower figure shows the dimensional allowance of low.
Engineering Tips HINTS for NEW IDEAS
Technical Data
Others
Machine Tools
Semiconductor Manufacturing Equipment
Food Machinery
Automotive Manufacturing Process
Medical equipment
FA Devices
Technical Data
Couplings
