• Stages

TLKS-FR-X/X-axis Stages

Dimension Drawing

TLKS-FR-XX-axis Stages寸法図

Specs/CAD

Unit : mm

Part Number Stage Face Travel Distance Screw Pitch Included Screw Size*1 Parallelism Withstand Load
(N)*2
Mass
(g)
Price
(USD)
CAD
Download
Add to Cart
TLKS-FR-40-X 40×40 ±7 0.7 M3×10 0.1 39.2 80 433.30 CAD Cart
TLKS-FR-60-X 60×60 ±9 0.7 M4×10 0.1 58.8 180 504.99 CAD Cart

*1: Four hex socket head cap screws for mounting are provided.
*2: When using in the vertical direction, keep the workpiece load within 1/3 of the indicated withstand load.

Material/Finish

TLKS-FR-X
Main Body A5052
Anodized
Hex Socket Head Cap Screws SCM435
Trivalent Chromate Treatment

Characteristics

  • Manipulate the feed screw part with a hex wrench to adjust the table position.
  • After position adjustment, just remove the hex wrench to retain the position via self-locking. Because clamp operation is not required, there is no chance of failing to tighten the screw.
  • Using 2 units in overlap enables use of the 2 XY axes as well.
  • Scale sticker is included. Use as needed.

Precautions for Use

  • The position with mounting holes visible is the travel limit position. Be careful, as operating the feed screw beyond the travel limit position may cause damage.
  • Do not operate screws other than the feed screw.
  • Pre-tap the installation surface to match the stage mounting holes.
  • Do not use suspended (upside down) or with external force other than the workpiece applied.
  • Do not disassemble or grease the main body.
  • Accumulated debris or dust in the movable parts or gaps may lead to operating defects. Clean regularly with a soft cloth or Q-tip. Do not clean with an air blower, which may cause internal contamination with foreign matter.

Mounting

When mounting the stage main body, use the 4 spot facing holes on the base. Adjust the table position with a hex wrench so that the mounting holes are visible, and mount with the included screws.
When fixing a workpiece to the table, do not insert screws beyond 7 mm, the effective depth of the female screw holes.

TLKS-FR-XX-axis Stages


Product List

Click here to see Stages

Click here to see Machine Elements