Available Area
Japan, the US, Canada, ChinaThis item is not available in Mexico due to the Radio Act.
Please check the "Available Area" of each product page.
Characteristics
- Position retention (locking) optional parts used in combination with EPU-100.
- Suitable for preventing positioning misalignment due to equipment vibration, external force, or dead weight in vertical use after positioning with EPU-100.
- The input/output velocity ratio is 1:1.
Material/Finish
| EPL | |
|---|---|
| Main Body | A6061 Anodized |
| Output Shaft | SUS440C (Hardness: 52 - 58 HRC) |
Function

Mounting
①Align the output shaft of the EPU-100 with the D-cut surface phase of the hole on the input side of the lock adapter EPL, and insert.②Align the spigot joint, and combine EPL and EPU-100 in parallel.

*Hex socket head cap screws are not provided.


Performance
| Retention Torque *1 | 5 N・m |
| Loss Torque *2 | 0.05 N・m |
| Velocity Ratio | Constant Velocity (1:1) |
*1: Load torque from output side which EPL can hold.
*2: Torque lost when torque is transmitted from input side to output side
Precautions for Use
Be sure to read the Instruction Manual before use to ensure safe and correct usage.The Instruction Manual can be downloaded from the NBK website.
Related Products
Hex socket head cap screws with long thread parts SNSS-FT suitable for EPL mounting are available.SNSS-FT

Notice on Discontinuation
Wireless Positioning Units (EPU-100) will be discontinued as follows.We understand this change may be bothersome, but we appreciate your understanding.
See here for details
https://www.nbk1560.com/en-US/news/2024/20240612_EPU-100/