Date Published:Oct. 07. 2026
Actuator Brackets for 2-Axis (X-Z Axis) Applications – Features and Application Examples
Actuator Brackets for 2-Axis (X-Z Axis)

Features and Benefits of Actuator Brackets
1. No Design, Machining, or Procurement Required
No design or machining for installation is required.
Ready for assembly immediately upon delivery, significantly reducing the time and effort required to install actuators.
Ready for assembly immediately upon delivery, significantly reducing the time and effort required to install actuators.
2. Guaranteed Quality and Accuracy
Inspection using a coordinate measuring machine ensures high quality and accuracy.

3. Various Mounting Methods to Suit Your Requirements
Two standard Z-axis mounting orientations relative to the X-axis are available: parallel mounting and perpendicular mounting.

4. Highly Corrosion-Resistant Surface Treatment
The main body is treated with low-temperature black chrome plating, providing a thin coating of approximately 5μm with minimal variation in thickness and excellent corrosion resistance.

Application Examples
Suitable for applications combining the X-axis (horizontal) and Z-axis (vertical) of actuators.
Ideal for conveying, transfer, filling, assembly, printing, inspection, and other applications.

Product List
Actuator Mounting Brackets RBXZ
List of Compatible Actuators
| THK | IKO | NSK |
|---|---|---|
| SKR26 SKR33 SKR46 |
TE50B TE60B TE86B |
MCL06 MCH06 MCH09 |
Product Introduction