Clamp Levers lever part material :Steel

About Clamp Levers

Clamp levers are machine elements which allow efficient tightening and loosening of screws by turning the lever, without the use of tools.
Their best feature is the ability to work even without rotating the lever 360°: just pull up the lever to release the threaded serration engagement and set it free (the screw will not turn even if the lever is rotated).
Screws can be tightened in spaces with narrow ranges of movement, and lever positions can also be changed after tightening to keep them out of the way.
NBK offers variations on lever part length and angle, shape, and material, as well as thread part type, material and so on, with clamp levers offering ever more unique functions available as standard.

Selection Conditions
  • Select lever part materialSteel
Image  Male Screw,Tension Lever  Female Screw,Tension Lever  Male Screw,Flat Tension Lever  Female Screw,Flat Tension Lever
Part Name Male Screw,Tension Lever Female Screw,Tension Lever Male Screw,Flat Tension Lever Female Screw,Flat Tension Lever
Part Number LTM LTF LFM LFF
Feature High Tightening Force High Tightening Force High Tightening Force High Tightening Force
Shape Standard Long Standard Long Flat Long Flat Long
Type Male Screw Female Screw Male Screw Female Screw
Lever Part Material Steel Steel Steel Steel
Thread Part Material Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black) Steel Ferrosoferric Oxide Film (Black)
Thread Size M10 ~ M20 M10 ~ M20 M8 ~ M16 M8 ~ M16
Surface - - - -
CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications
List LTM-10 LTM-12 LTM-16 LTM-20 LTF-10 LTF-12 LTF-16 LTF-20 LFM-10 LFM-12 LFM-16 LFM-8 LFF-10 LFF-12 LFF-16 LFF-8