Clamp Levers Screw Material :Steel Electroless Nickel Plating

About Clamp Levers

Clamp levers are machine elements which allow efficient tightening and loosening of screws by turning the lever, without the use of tools.
Their best feature is the ability to work even without rotating the lever 360°: just pull up the lever to release the threaded serration engagement and set it free (the screw will not turn even if the lever is rotated).
Screws can be tightened in spaces with narrow ranges of movement, and lever positions can also be changed after tightening to keep them out of the way.
NBK offers variations on lever part length and angle, shape, and material, as well as thread part type, material and so on, with clamp levers offering ever more unique functions available as standard.

Selection Conditions
  • Select Screw MaterialSteel Electroless Nickel Plating
Image  Male Screw,Plastic Clamp Lever  Female Screw,Plastic Clamp Lever
Part Name Male Screw,Plastic Clamp Lever Female Screw,Plastic Clamp Lever
Part Number LEME LEFE
Feature Lightweight
Electroless Nickel Plating
Good Design Award
Lightweight
Electroless Nickel Plating
Good Design Award
Shape Standard Long Standard Long
Type Male Screw Female Screw
Lever Part Material Plastic Plastic
Thread Part Material Steel Electroless Nickel Plating Steel Electroless Nickel Plating
Thread Size M4 ~ M12 M4 ~ M12
Surface BKORSG BKORSG
CAD CAD CAD
Specifications Specifications Specifications
List LEME-10 LEME-12 LEME-4 LEME-5 LEME-6 LEME-8 LEFE-10 LEFE-12 LEFE-4 LEFE-5 LEFE-6 LEFE-8