Clamp Levers Screw Material :Stainless Steel

About Clamp Levers

Clamp levers are machine elements which allow efficient tightening and loosening of screws by turning the lever, without the use of tools.
Their best feature is the ability to work even without rotating the lever 360°: just pull up the lever to release the threaded serration engagement and set it free (the screw will not turn even if the lever is rotated).
Screws can be tightened in spaces with narrow ranges of movement, and lever positions can also be changed after tightening to keep them out of the way.
NBK offers variations on lever part length and angle, shape, and material, as well as thread part type, material and so on, with clamp levers offering ever more unique functions available as standard.

Selection Conditions
  • Select Screw MaterialStainless Steel
Image  Male Screw,Plastic Clamp Lever Metal Detectable Plastic Clamp Levers (Male Screws)  Female Screw,Plastic Clamp Lever Metal Detectable Plastic Clamp Levers (Female Screws) Plastic Clamp Levers - Spring Washer Integrated Type Plastic Clamp Levers - Plain Washer Integrated Type Plastic Clamp Levers with Flat Washers for Slotted Holes  Male Screw,Plastic Clamp Lever - Miniature Type  Female Screw,Plastic Clamp Lever - Miniature Type
Part Name Male Screw,Plastic Clamp Lever Metal Detectable Plastic Clamp Levers (Male Screws) Female Screw,Plastic Clamp Lever Metal Detectable Plastic Clamp Levers (Female Screws) Plastic Clamp Levers - Spring Washer Integrated Type Plastic Clamp Levers - Plain Washer Integrated Type Plastic Clamp Levers with Flat Washers for Slotted Holes Male Screw,Plastic Clamp Lever - Miniature Type Female Screw,Plastic Clamp Lever - Miniature Type
Part Number LEMS LEMS-MD LEFS LEFS-MD LEMS-W LEMS-LW LEMS-LWP LECMS LECFS
Feature Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Thread Part: Stainless Steel
Metal Detection Supported
Lightweight
Screw is made from Stainless Steel
Good Design Award
Lightweight
Thread Part: Stainless Steel
Metal Detection Supported
Integrated Spring Washers Integrated Plain Washers Flat Washers for Slotted Holes
Lightweight
Stainless Steel Thread Part
Mini
Lightweight
Giving care to Global Warming
Mini
Lightweight
Screw is made from Stainless Steel
Giving care to Global Warming
Shape Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Long Standard Short Standard Short
Type Male Screw Male Screw Female Screw Female Screw Male Screw Male Screw Male Screw Male Screw Female Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M3 ~ M12 M3 ~ M12 M3 ~ M12 M3 ~ M12 M5 ~ M10 M5 ~ M10 M5 ~ M10 M3 ~ M6 M3 ~ M6
Surface BKORSG - BKORSG - BKORSG BKORSG BKORSG BKORSGSKYW BKORSGSKYW
CAD CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List LEMS-10 LEMS-10B LEMS-12 LEMS-12A LEMS-3 LEMS-4 LEMS-5 LEMS-6 LEMS-6B LEMS-8 LEMS-8B LEMS-10B-MD LEMS-10-MD LEMS-12A-MD LEMS-12-MD LEMS-3-MD LEMS-4-MD LEMS-5-MD LEMS-6B-MD LEMS-6-MD LEMS-8B-MD LEMS-8-MD LEFS-10 LEFS-10B LEFS-12 LEFS-12A LEFS-3 LEFS-4 LEFS-5 LEFS-6 LEFS-6B LEFS-8 LEFS-8B LEFS-10B-MD LEFS-10-MD LEFS-12A-MD LEFS-12-MD LEFS-3-MD LEFS-4-MD LEFS-5-MD LEFS-6B-MD LEFS-6-MD LEFS-8B-MD LEFS-8-MD LEMS-10-W LEMS-5-W LEMS-6-W LEMS-8-W LEMS-10-LW30 LEMS-5-LW20 LEMS-6-LW20 LEMS-8-LW25 LEMS-10-LWP30 LEMS-5-LWP20 LEMS-6-LWP20 LEMS-8-LWP25 LECMS-3 LECMS-4 LECMS-5 LECMS-6 LECFS-3 LECFS-4 LECFS-5 LECFS-6
Image Miniature Plastic Clamp Levers - Spring Washer Integrated Type Miniature Plastic Clamp Levers - Plain Washer Integrated Type Miniature Plastic Clamp Levers with Flat Washers for Slotted Holes  Male Screw,Plastic Clamp Lever  Female Screw,Plastic Clamp Lever Plastic Clamp Levers - Spring Washer Integrated Type Plastic Clamp Levers - Plain Washer Integrated Type Plastic Clamp Levers with Flat Washers for Slotted Holes
Part Name Miniature Plastic Clamp Levers - Spring Washer Integrated Type Miniature Plastic Clamp Levers - Plain Washer Integrated Type Miniature Plastic Clamp Levers with Flat Washers for Slotted Holes Male Screw,Plastic Clamp Lever Female Screw,Plastic Clamp Lever Plastic Clamp Levers - Spring Washer Integrated Type Plastic Clamp Levers - Plain Washer Integrated Type Plastic Clamp Levers with Flat Washers for Slotted Holes
Part Number LECMS-W LECMS-LW LECMS-LWP LUDMS LUDFS LUDMS-W LUDMS-LW LUDMS-LWP
Feature Integrated Spring Washers
Miniature
Lightweight
Stainless Steel Threads
With Consideration for Global Warming
Integrated Plain Washers
Miniature
Lightweight
Stainless Steel Threads
With Consideration for Global Warming
With Flat Washer for Slotted Holes
Miniature
Lightweight
Stainless Steel Threads
With Consideration for Global Warming
Universal Design
Screw is made from Stainless Steel
Universal Design
Screw is made from Stainless Steel
Integrated Spring Washers
Universal Design
Stainless Steel Threads
Integrated Plain Washers
Universal Design
Stainless Steel Threads
With Flat Washers for Slotted Holes
Universal Design
Stainless Steel Threads
Shape Standard Short Standard Short Standard Short T-shaped T-shaped T-shaped T-shaped T-shaped
Type Male Screw Male Screw Male Screw Male Screw Female Screw Male Screw Male Screw Male Screw
Lever Part Material Plastic Plastic Plastic Plastic Plastic Plastic Plastic Plastic
Thread Part Material Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel Stainless Steel
Thread Size M5 ~ M6 M5 ~ M6 M5 ~ M6 M3 ~ M12 M3 ~ M12 M5 ~ M10 M5 ~ M10 M5 ~ M10
Surface BKORSGSKYW BKORSGSKYW BKORSGSKYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW BKBLORSGYW
CAD CAD CAD CAD CAD CAD CAD CAD CAD
Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications Specifications
List LECMS-5-W LECMS-6-W LECMS-5-LW20 LECMS-6-LW20 LECMS-5-LWP20 LECMS-6-LWP20 LUDMS-52-3 LUDMS-52-4 LUDMS-52-5 LUDMS-52-6 LUDMS-67-6 LUDMS-67-8 LUDMS-78-10 LUDMS-78-8 LUDMS-93-12 LUDFS-52-3 LUDFS-52-4 LUDFS-52-5 LUDFS-52-6 LUDFS-67-6 LUDFS-67-8 LUDFS-78-10 LUDFS-78-8 LUDFS-93-12 LUDMS-52-5-W LUDMS-52-6-W LUDMS-67-8-W LUDMS-78-10-W LUDMS-52-5-LW20 LUDMS-52-6-LW20 LUDMS-67-8-LW25 LUDMS-78-10-LW30 LUDMS-52-5-LWP20 LUDMS-52-6-LWP20 LUDMS-67-8-LWP25 LUDMS-78-10-LWP30