• Clamp Levers

LEM/Plastic Clamp Lever, Male Screw

Dimension Drawing

LEMPlastic Clamp Levers, Male Screw寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
M8
M10
M12
M16
Lm
All
6
8
10
12
16
20
25
32
40
50
63
80
Body
Color
All
BK
OR
SG

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch Lm R H H' h s D d Tooth No. Max. Load*1
(N)
Max. Clamping Force*1
(kN)
Mass
(g)
Body
Color
CAD
Download
Cart
LEM-3-6-BK M3 0.5 6 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 BK CAD RFQ
LEM-3-6-OR M3 0.5 6 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 OR CAD RFQ
LEM-3-6-SG M3 0.5 6 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 SG CAD RFQ
LEM-3-8-BK M3 0.5 8 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 BK CAD RFQ
LEM-3-8-OR M3 0.5 8 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 OR CAD RFQ
LEM-3-8-SG M3 0.5 8 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 SG CAD RFQ
LEM-3-10-BK M3 0.5 10 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 BK CAD RFQ
LEM-3-10-OR M3 0.5 10 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 OR CAD RFQ
LEM-3-10-SG M3 0.5 10 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 SG CAD RFQ
LEM-3-12-BK M3 0.5 12 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 BK CAD RFQ
LEM-3-12-OR M3 0.5 12 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 OR CAD RFQ
LEM-3-12-SG M3 0.5 12 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 SG CAD RFQ
LEM-3-16-BK M3 0.5 16 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 BK CAD RFQ
LEM-3-16-OR M3 0.5 16 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 OR CAD RFQ
LEM-3-16-SG M3 0.5 16 45 35.5 39 24.5 4.2 13 10 18 9 0.95 15 SG CAD RFQ
LEM-4-10-BK M4 0.7 10 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 BK CAD RFQ
LEM-4-10-OR M4 0.7 10 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 OR CAD RFQ
LEM-4-10-SG M4 0.7 10 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 SG CAD RFQ
LEM-4-12-BK M4 0.7 12 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 BK CAD RFQ
LEM-4-12-OR M4 0.7 12 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 OR CAD RFQ
LEM-4-12-SG M4 0.7 12 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 SG CAD RFQ
LEM-4-16-BK M4 0.7 16 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 BK CAD RFQ
LEM-4-16-OR M4 0.7 16 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 OR CAD RFQ
LEM-4-16-SG M4 0.7 16 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 SG CAD RFQ
LEM-4-20-BK M4 0.7 20 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 BK CAD RFQ
LEM-4-20-OR M4 0.7 20 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 OR CAD RFQ
LEM-4-20-SG M4 0.7 20 45 35.5 39 24.5 4.2 13 10 18 21 1.7 15 SG CAD RFQ
LEM-4-25-BK M4 0.7 25 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 BK CAD RFQ
LEM-4-25-OR M4 0.7 25 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 OR CAD RFQ
LEM-4-25-SG M4 0.7 25 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 SG CAD RFQ
LEM-4-32-BK M4 0.7 32 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 BK CAD RFQ
LEM-4-32-OR M4 0.7 32 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 OR CAD RFQ
LEM-4-32-SG M4 0.7 32 45 35.5 39 24.5 4.2 13 10 18 21 1.7 16 SG CAD RFQ
LEM-5-12-BK M5 0.8 12 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 BK CAD RFQ
LEM-5-12-OR M5 0.8 12 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 OR CAD RFQ
LEM-5-12-SG M5 0.8 12 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 SG CAD RFQ
LEM-5-16-BK M5 0.8 16 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 BK CAD RFQ
LEM-5-16-OR M5 0.8 16 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 OR CAD RFQ
LEM-5-16-SG M5 0.8 16 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 SG CAD RFQ
LEM-5-20-BK M5 0.8 20 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 BK CAD RFQ
LEM-5-20-OR M5 0.8 20 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 OR CAD RFQ
LEM-5-20-SG M5 0.8 20 45 35.5 39 24.5 4.2 13 10 18 42 2.7 16 SG CAD RFQ
LEM-5-25-BK M5 0.8 25 45 35.5 39 24.5 4.2 13 10 18 42 2.7 17 BK CAD RFQ
LEM-5-25-OR M5 0.8 25 45 35.5 39 24.5 4.2 13 10 18 42 2.7 17 OR CAD RFQ
LEM-5-25-SG M5 0.8 25 45 35.5 39 24.5 4.2 13 10 18 42 2.7 17 SG CAD RFQ
LEM-5-32-BK M5 0.8 32 45 35.5 39 24.5 4.2 13 10 18 42 2.7 18 BK CAD RFQ
LEM-5-32-OR M5 0.8 32 45 35.5 39 24.5 4.2 13 10 18 42 2.7 18 OR CAD RFQ
LEM-5-32-SG M5 0.8 32 45 35.5 39 24.5 4.2 13 10 18 42 2.7 18 SG CAD RFQ
LEM-5-40-BK M5 0.8 40 45 35.5 39 24.5 4.2 13 10 18 42 2.7 19 BK CAD RFQ
LEM-5-40-OR M5 0.8 40 45 35.5 39 24.5 4.2 13 10 18 42 2.7 19 OR CAD RFQ
LEM-5-40-SG M5 0.8 40 45 35.5 39 24.5 4.2 13 10 18 42 2.7 19 SG CAD RFQ
LEM-5-50-BK M5 0.8 50 45 35.5 39 24.5 4.2 13 10 18 42 2.7 20 BK CAD RFQ
LEM-5-50-OR M5 0.8 50 45 35.5 39 24.5 4.2 13 10 18 42 2.7 20 OR CAD RFQ
LEM-5-50-SG M5 0.8 50 45 35.5 39 24.5 4.2 13 10 18 42 2.7 20 SG CAD RFQ
LEM-6-12-BK M6 1 12 45 35.5 39 24.5 4.2 13 10 18 70 3.8 16 BK CAD RFQ
LEM-6-12-OR M6 1 12 45 35.5 39 24.5 4.2 13 10 18 70 3.8 16 OR CAD RFQ
LEM-6-12-SG M6 1 12 45 35.5 39 24.5 4.2 13 10 18 70 3.8 16 SG CAD RFQ
LEM-6-16-BK M6 1 16 45 35.5 39 24.5 4.2 13 10 18 70 3.8 16 BK CAD RFQ
LEM-6-16-OR M6 1 16 45 35.5 39 24.5 4.2 13 10 18 70 3.8 16 OR CAD RFQ
LEM-6-16-SG M6 1 16 45 35.5 39 24.5 4.2 13 10 18 70 3.8 16 SG CAD RFQ
LEM-6-20-BK M6 1 20 45 35.5 39 24.5 4.2 13 10 18 70 3.8 17 BK CAD RFQ
LEM-6-20-OR M6 1 20 45 35.5 39 24.5 4.2 13 10 18 70 3.8 17 OR CAD RFQ
LEM-6-20-SG M6 1 20 45 35.5 39 24.5 4.2 13 10 18 70 3.8 17 SG CAD RFQ
LEM-6-25-BK M6 1 25 45 35.5 39 24.5 4.2 13 10 18 70 3.8 18 BK CAD RFQ
LEM-6-25-OR M6 1 25 45 35.5 39 24.5 4.2 13 10 18 70 3.8 18 OR CAD RFQ
LEM-6-25-SG M6 1 25 45 35.5 39 24.5 4.2 13 10 18 70 3.8 18 SG CAD RFQ
LEM-6-32-BK M6 1 32 45 35.5 39 24.5 4.2 13 10 18 70 3.8 19 BK CAD RFQ
LEM-6-32-OR M6 1 32 45 35.5 39 24.5 4.2 13 10 18 70 3.8 19 OR CAD RFQ
LEM-6-32-SG M6 1 32 45 35.5 39 24.5 4.2 13 10 18 70 3.8 19 SG CAD RFQ
LEM-6-40-BK M6 1 40 45 35.5 39 24.5 4.2 13 10 18 70 3.8 21 BK CAD RFQ
LEM-6-40-OR M6 1 40 45 35.5 39 24.5 4.2 13 10 18 70 3.8 21 OR CAD RFQ
LEM-6-40-SG M6 1 40 45 35.5 39 24.5 4.2 13 10 18 70 3.8 21 SG CAD RFQ
LEM-6-50-BK M6 1 50 45 35.5 39 24.5 4.2 13 10 18 70 3.8 22 BK CAD RFQ
LEM-6-50-OR M6 1 50 45 35.5 39 24.5 4.2 13 10 18 70 3.8 22 OR CAD RFQ
LEM-6-50-SG M6 1 50 45 35.5 39 24.5 4.2 13 10 18 70 3.8 22 SG CAD RFQ
LEM-6B-12-BK M6 1 12 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 35 BK CAD RFQ
LEM-6B-12-OR M6 1 12 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 35 OR CAD RFQ
LEM-6B-12-SG M6 1 12 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 35 SG CAD RFQ
LEM-6B-16-BK M6 1 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 36 BK CAD RFQ
LEM-6B-16-OR M6 1 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 36 OR CAD RFQ
LEM-6B-16-SG M6 1 16 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 36 SG CAD RFQ
LEM-6B-20-BK M6 1 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 37 BK CAD RFQ
LEM-6B-20-OR M6 1 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 37 OR CAD RFQ
LEM-6B-20-SG M6 1 20 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 37 SG CAD RFQ
LEM-6B-25-BK M6 1 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 38 BK CAD RFQ
LEM-6B-25-OR M6 1 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 38 OR CAD RFQ
LEM-6B-25-SG M6 1 25 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 38 SG CAD RFQ
LEM-6B-32-BK M6 1 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 39 BK CAD RFQ
LEM-6B-32-OR M6 1 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 39 OR CAD RFQ
LEM-6B-32-SG M6 1 32 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 39 SG CAD RFQ
LEM-6B-40-BK M6 1 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 41 BK CAD RFQ
LEM-6B-40-OR M6 1 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 41 OR CAD RFQ
LEM-6B-40-SG M6 1 40 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 41 SG CAD RFQ
LEM-6B-50-BK M6 1 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 42 BK CAD RFQ
LEM-6B-50-OR M6 1 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 42 OR CAD RFQ
LEM-6B-50-SG M6 1 50 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 42 SG CAD RFQ
LEM-6B-63-BK M6 1 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 44 BK CAD RFQ
LEM-6B-63-OR M6 1 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 44 OR CAD RFQ
LEM-6B-63-SG M6 1 63 63 46.3 50.3 31 6.5 17.5 13.5 24 50 3.8 44 SG CAD RFQ
LEM-8-12-BK M8 1.25 12 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 38 BK CAD RFQ
LEM-8-12-OR M8 1.25 12 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 38 OR CAD RFQ
LEM-8-12-SG M8 1.25 12 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 38 SG CAD RFQ
LEM-8-16-BK M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 39 BK CAD RFQ
LEM-8-16-OR M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 39 OR CAD RFQ
LEM-8-16-SG M8 1.25 16 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 39 SG CAD RFQ
LEM-8-20-BK M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 40 BK CAD RFQ
LEM-8-20-OR M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 40 OR CAD RFQ
LEM-8-20-SG M8 1.25 20 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 40 SG CAD RFQ
LEM-8-25-BK M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 42 BK CAD RFQ
LEM-8-25-OR M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 42 OR CAD RFQ
LEM-8-25-SG M8 1.25 25 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 42 SG CAD RFQ
LEM-8-32-BK M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 43 BK CAD RFQ
LEM-8-32-OR M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 43 OR CAD RFQ
LEM-8-32-SG M8 1.25 32 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 43 SG CAD RFQ
LEM-8-40-BK M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 46 BK CAD RFQ
LEM-8-40-OR M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 46 OR CAD RFQ
LEM-8-40-SG M8 1.25 40 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 46 SG CAD RFQ
LEM-8-50-BK M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 49 BK CAD RFQ
LEM-8-50-OR M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 49 OR CAD RFQ
LEM-8-50-SG M8 1.25 50 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 49 SG CAD RFQ
LEM-8-63-BK M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 53 BK CAD RFQ
LEM-8-63-OR M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 53 OR CAD RFQ
LEM-8-63-SG M8 1.25 63 63 46.3 50.3 31 6.5 17.5 13.5 24 120 7 53 SG CAD RFQ
LEM-8B-16-BK M8 1.25 16 78 55.4 59.4 36 8 21 16 26 100 7 61 BK CAD RFQ
LEM-8B-16-OR M8 1.25 16 78 55.4 59.4 36 8 21 16 26 100 7 61 OR CAD RFQ
LEM-8B-16-SG M8 1.25 16 78 55.4 59.4 36 8 21 16 26 100 7 61 SG CAD RFQ
LEM-8B-20-BK M8 1.25 20 78 55.4 59.4 36 8 21 16 26 100 7 62 BK CAD RFQ
LEM-8B-20-OR M8 1.25 20 78 55.4 59.4 36 8 21 16 26 100 7 62 OR CAD RFQ
LEM-8B-20-SG M8 1.25 20 78 55.4 59.4 36 8 21 16 26 100 7 62 SG CAD RFQ
LEM-8B-25-BK M8 1.25 25 78 55.4 59.4 36 8 21 16 26 100 7 63 BK CAD RFQ
LEM-8B-25-OR M8 1.25 25 78 55.4 59.4 36 8 21 16 26 100 7 63 OR CAD RFQ
LEM-8B-25-SG M8 1.25 25 78 55.4 59.4 36 8 21 16 26 100 7 63 SG CAD RFQ
LEM-8B-32-BK M8 1.25 32 78 55.4 59.4 36 8 21 16 26 100 7 66 BK CAD RFQ
LEM-8B-32-OR M8 1.25 32 78 55.4 59.4 36 8 21 16 26 100 7 66 OR CAD RFQ
LEM-8B-32-SG M8 1.25 32 78 55.4 59.4 36 8 21 16 26 100 7 66 SG CAD RFQ
LEM-8B-40-BK M8 1.25 40 78 55.4 59.4 36 8 21 16 26 100 7 70 BK CAD RFQ
LEM-8B-40-OR M8 1.25 40 78 55.4 59.4 36 8 21 16 26 100 7 70 OR CAD RFQ
LEM-8B-40-SG M8 1.25 40 78 55.4 59.4 36 8 21 16 26 100 7 70 SG CAD RFQ
LEM-8B-50-BK M8 1.25 50 78 55.4 59.4 36 8 21 16 26 100 7 73 BK CAD RFQ
LEM-8B-50-OR M8 1.25 50 78 55.4 59.4 36 8 21 16 26 100 7 73 OR CAD RFQ
LEM-8B-50-SG M8 1.25 50 78 55.4 59.4 36 8 21 16 26 100 7 73 SG CAD RFQ
LEM-8B-63-BK M8 1.25 63 78 55.4 59.4 36 8 21 16 26 100 7 77 BK CAD RFQ
LEM-8B-63-OR M8 1.25 63 78 55.4 59.4 36 8 21 16 26 100 7 77 OR CAD RFQ
LEM-8B-63-SG M8 1.25 63 78 55.4 59.4 36 8 21 16 26 100 7 77 SG CAD RFQ
LEM-8B-80-BK M8 1.25 80 78 55.4 59.4 36 8 21 16 26 100 7 82 BK CAD RFQ
LEM-8B-80-OR M8 1.25 80 78 55.4 59.4 36 8 21 16 26 100 7 82 OR CAD RFQ
LEM-8B-80-SG M8 1.25 80 78 55.4 59.4 36 8 21 16 26 100 7 82 SG CAD RFQ
LEM-10A-20-BK M10 1.5 20 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 43 BK CAD RFQ
LEM-10A-20-OR M10 1.5 20 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 43 OR CAD RFQ
LEM-10A-20-SG M10 1.5 20 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 43 SG CAD RFQ
LEM-10A-25-BK M10 1.5 25 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 46 BK CAD RFQ
LEM-10A-25-OR M10 1.5 25 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 46 OR CAD RFQ
LEM-10A-25-SG M10 1.5 25 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 46 SG CAD RFQ
LEM-10A-32-BK M10 1.5 32 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 50 BK CAD RFQ
LEM-10A-32-OR M10 1.5 32 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 50 OR CAD RFQ
LEM-10A-32-SG M10 1.5 32 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 50 SG CAD RFQ
LEM-10A-40-BK M10 1.5 40 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 52 BK CAD RFQ
LEM-10A-40-OR M10 1.5 40 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 52 OR CAD RFQ
LEM-10A-40-SG M10 1.5 40 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 52 SG CAD RFQ
LEM-10A-50-BK M10 1.5 50 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 57 BK CAD RFQ
LEM-10A-50-OR M10 1.5 50 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 57 OR CAD RFQ
LEM-10A-50-SG M10 1.5 50 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 57 SG CAD RFQ
LEM-10A-63-BK M10 1.5 63 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 64 BK CAD RFQ
LEM-10A-63-OR M10 1.5 63 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 64 OR CAD RFQ
LEM-10A-63-SG M10 1.5 63 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 64 SG CAD RFQ
LEM-10A-80-BK M10 1.5 80 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 84 BK CAD RFQ
LEM-10A-80-OR M10 1.5 80 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 84 OR CAD RFQ
LEM-10A-80-SG M10 1.5 80 63 46.3 50.3 31 6.5 17.5 13.5 24 240 11 84 SG CAD RFQ
LEM-10-16-BK M10 1.5 16 78 55.4 59.4 36 8 21 16 26 200 11 65 BK CAD RFQ
LEM-10-16-OR M10 1.5 16 78 55.4 59.4 36 8 21 16 26 200 11 65 OR CAD RFQ
LEM-10-16-SG M10 1.5 16 78 55.4 59.4 36 8 21 16 26 200 11 65 SG CAD RFQ
LEM-10-20-BK M10 1.5 20 78 55.4 59.4 36 8 21 16 26 200 11 66 BK CAD RFQ
LEM-10-20-OR M10 1.5 20 78 55.4 59.4 36 8 21 16 26 200 11 66 OR CAD RFQ
LEM-10-20-SG M10 1.5 20 78 55.4 59.4 36 8 21 16 26 200 11 66 SG CAD RFQ
LEM-10-25-BK M10 1.5 25 78 55.4 59.4 36 8 21 16 26 200 11 69 BK CAD RFQ
LEM-10-25-OR M10 1.5 25 78 55.4 59.4 36 8 21 16 26 200 11 69 OR CAD RFQ
LEM-10-25-SG M10 1.5 25 78 55.4 59.4 36 8 21 16 26 200 11 69 SG CAD RFQ
LEM-10-32-BK M10 1.5 32 78 55.4 59.4 36 8 21 16 26 200 11 72 BK CAD RFQ
LEM-10-32-OR M10 1.5 32 78 55.4 59.4 36 8 21 16 26 200 11 72 OR CAD RFQ
LEM-10-32-SG M10 1.5 32 78 55.4 59.4 36 8 21 16 26 200 11 72 SG CAD RFQ
LEM-10-40-BK M10 1.5 40 78 55.4 59.4 36 8 21 16 26 200 11 76 BK CAD RFQ
LEM-10-40-OR M10 1.5 40 78 55.4 59.4 36 8 21 16 26 200 11 76 OR CAD RFQ
LEM-10-40-SG M10 1.5 40 78 55.4 59.4 36 8 21 16 26 200 11 76 SG CAD RFQ
LEM-10-50-BK M10 1.5 50 78 55.4 59.4 36 8 21 16 26 200 11 81 BK CAD RFQ
LEM-10-50-OR M10 1.5 50 78 55.4 59.4 36 8 21 16 26 200 11 81 OR CAD RFQ
LEM-10-50-SG M10 1.5 50 78 55.4 59.4 36 8 21 16 26 200 11 81 SG CAD RFQ
LEM-10-63-BK M10 1.5 63 78 55.4 59.4 36 8 21 16 26 200 11 88 BK CAD RFQ
LEM-10-63-OR M10 1.5 63 78 55.4 59.4 36 8 21 16 26 200 11 88 OR CAD RFQ
LEM-10-63-SG M10 1.5 63 78 55.4 59.4 36 8 21 16 26 200 11 88 SG CAD RFQ
LEM-10-80-BK M10 1.5 80 78 55.4 59.4 36 8 21 16 26 200 11 96 BK CAD RFQ
LEM-10-80-OR M10 1.5 80 78 55.4 59.4 36 8 21 16 26 200 11 96 OR CAD RFQ
LEM-10-80-SG M10 1.5 80 78 55.4 59.4 36 8 21 16 26 200 11 96 SG CAD RFQ
LEM-10B-16-BK M10 1.5 16 92 66 70 43 11 25 19 28 170 11 77 BK CAD RFQ
LEM-10B-16-OR M10 1.5 16 92 66 70 43 11 25 19 28 170 11 77 OR CAD RFQ
LEM-10B-16-SG M10 1.5 16 92 66 70 43 11 25 19 28 170 11 77 SG CAD RFQ
LEM-10B-20-BK M10 1.5 20 92 66 70 43 11 25 19 28 170 11 78 BK CAD RFQ
LEM-10B-20-OR M10 1.5 20 92 66 70 43 11 25 19 28 170 11 78 OR CAD RFQ
LEM-10B-20-SG M10 1.5 20 92 66 70 43 11 25 19 28 170 11 78 SG CAD RFQ
LEM-10B-25-BK M10 1.5 25 92 66 70 43 11 25 19 28 170 11 81 BK CAD RFQ
LEM-10B-25-OR M10 1.5 25 92 66 70 43 11 25 19 28 170 11 81 OR CAD RFQ
LEM-10B-25-SG M10 1.5 25 92 66 70 43 11 25 19 28 170 11 81 SG CAD RFQ
LEM-10B-32-BK M10 1.5 32 92 66 70 43 11 25 19 28 170 11 84 BK CAD RFQ
LEM-10B-32-OR M10 1.5 32 92 66 70 43 11 25 19 28 170 11 84 OR CAD RFQ
LEM-10B-32-SG M10 1.5 32 92 66 70 43 11 25 19 28 170 11 84 SG CAD RFQ
LEM-10B-40-BK M10 1.5 40 92 66 70 43 11 25 19 28 170 11 88 BK CAD RFQ
LEM-10B-40-OR M10 1.5 40 92 66 70 43 11 25 19 28 170 11 88 OR CAD RFQ
LEM-10B-40-SG M10 1.5 40 92 66 70 43 11 25 19 28 170 11 88 SG CAD RFQ
LEM-10B-50-BK M10 1.5 50 92 66 70 43 11 25 19 28 170 11 93 BK CAD RFQ
LEM-10B-50-OR M10 1.5 50 92 66 70 43 11 25 19 28 170 11 93 OR CAD RFQ
LEM-10B-50-SG M10 1.5 50 92 66 70 43 11 25 19 28 170 11 93 SG CAD RFQ
LEM-10B-63-BK M10 1.5 63 92 66 70 43 11 25 19 28 170 11 100 BK CAD RFQ
LEM-10B-63-OR M10 1.5 63 92 66 70 43 11 25 19 28 170 11 100 OR CAD RFQ
LEM-10B-63-SG M10 1.5 63 92 66 70 43 11 25 19 28 170 11 100 SG CAD RFQ
LEM-10B-80-BK M10 1.5 80 92 66 70 43 11 25 19 28 170 11 108 BK CAD RFQ
LEM-10B-80-OR M10 1.5 80 92 66 70 43 11 25 19 28 170 11 108 OR CAD RFQ
LEM-10B-80-SG M10 1.5 80 92 66 70 43 11 25 19 28 170 11 108 SG CAD RFQ
LEM-12A-20-BK M12 1.75 20 78 55.4 59.4 36 8 21 16 26 350 16 71 BK CAD RFQ
LEM-12A-20-OR M12 1.75 20 78 55.4 59.4 36 8 21 16 26 350 16 71 OR CAD RFQ
LEM-12A-20-SG M12 1.75 20 78 55.4 59.4 36 8 21 16 26 350 16 71 SG CAD RFQ
LEM-12A-25-BK M12 1.75 25 78 55.4 59.4 36 8 21 16 26 350 16 75 BK CAD RFQ
LEM-12A-25-OR M12 1.75 25 78 55.4 59.4 36 8 21 16 26 350 16 75 OR CAD RFQ
LEM-12A-25-SG M12 1.75 25 78 55.4 59.4 36 8 21 16 26 350 16 75 SG CAD RFQ
LEM-12A-32-BK M12 1.75 32 78 55.4 59.4 36 8 21 16 26 350 16 80 BK CAD RFQ
LEM-12A-32-OR M12 1.75 32 78 55.4 59.4 36 8 21 16 26 350 16 80 OR CAD RFQ
LEM-12A-32-SG M12 1.75 32 78 55.4 59.4 36 8 21 16 26 350 16 80 SG CAD RFQ
LEM-12A-40-BK M12 1.75 40 78 55.4 59.4 36 8 21 16 26 350 16 86 BK CAD RFQ
LEM-12A-40-OR M12 1.75 40 78 55.4 59.4 36 8 21 16 26 350 16 86 OR CAD RFQ
LEM-12A-40-SG M12 1.75 40 78 55.4 59.4 36 8 21 16 26 350 16 86 SG CAD RFQ
LEM-12A-50-BK M12 1.75 50 78 55.4 59.4 36 8 21 16 26 350 16 93 BK CAD RFQ
LEM-12A-50-OR M12 1.75 50 78 55.4 59.4 36 8 21 16 26 350 16 93 OR CAD RFQ
LEM-12A-50-SG M12 1.75 50 78 55.4 59.4 36 8 21 16 26 350 16 93 SG CAD RFQ
LEM-12A-63-BK M12 1.75 63 78 55.4 59.4 36 8 21 16 26 350 16 101 BK CAD RFQ
LEM-12A-63-OR M12 1.75 63 78 55.4 59.4 36 8 21 16 26 350 16 101 OR CAD RFQ
LEM-12A-63-SG M12 1.75 63 78 55.4 59.4 36 8 21 16 26 350 16 101 SG CAD RFQ
LEM-12A-80-BK M12 1.75 80 78 55.4 59.4 36 8 21 16 26 350 16 113 BK CAD RFQ
LEM-12A-80-OR M12 1.75 80 78 55.4 59.4 36 8 21 16 26 350 16 113 OR CAD RFQ
LEM-12A-80-SG M12 1.75 80 78 55.4 59.4 36 8 21 16 26 350 16 113 SG CAD RFQ
LEM-12-16-BK M12 1.75 16 92 66 70 43 11 25 19 28 290 16 104 BK CAD RFQ
LEM-12-16-OR M12 1.75 16 92 66 70 43 11 25 19 28 290 16 104 OR CAD RFQ
LEM-12-16-SG M12 1.75 16 92 66 70 43 11 25 19 28 290 16 104 SG CAD RFQ
LEM-12-20-BK M12 1.75 20 92 66 70 43 11 25 19 28 290 16 108 BK CAD RFQ
LEM-12-20-OR M12 1.75 20 92 66 70 43 11 25 19 28 290 16 108 OR CAD RFQ
LEM-12-20-SG M12 1.75 20 92 66 70 43 11 25 19 28 290 16 108 SG CAD RFQ
LEM-12-25-BK M12 1.75 25 92 66 70 43 11 25 19 28 290 16 112 BK CAD RFQ
LEM-12-25-OR M12 1.75 25 92 66 70 43 11 25 19 28 290 16 112 OR CAD RFQ
LEM-12-25-SG M12 1.75 25 92 66 70 43 11 25 19 28 290 16 112 SG CAD RFQ
LEM-12-32-BK M12 1.75 32 92 66 70 43 11 25 19 28 290 16 116 BK CAD RFQ
LEM-12-32-OR M12 1.75 32 92 66 70 43 11 25 19 28 290 16 116 OR CAD RFQ
LEM-12-32-SG M12 1.75 32 92 66 70 43 11 25 19 28 290 16 116 SG CAD RFQ
LEM-12-40-BK M12 1.75 40 92 66 70 43 11 25 19 28 290 16 121 BK CAD RFQ
LEM-12-40-OR M12 1.75 40 92 66 70 43 11 25 19 28 290 16 121 OR CAD RFQ
LEM-12-40-SG M12 1.75 40 92 66 70 43 11 25 19 28 290 16 121 SG CAD RFQ
LEM-12-50-BK M12 1.75 50 92 66 70 43 11 25 19 28 290 16 128 BK CAD RFQ
LEM-12-50-OR M12 1.75 50 92 66 70 43 11 25 19 28 290 16 128 OR CAD RFQ
LEM-12-50-SG M12 1.75 50 92 66 70 43 11 25 19 28 290 16 128 SG CAD RFQ
LEM-12-63-BK M12 1.75 63 92 66 70 43 11 25 19 28 290 16 138 BK CAD RFQ
LEM-12-63-OR M12 1.75 63 92 66 70 43 11 25 19 28 290 16 138 OR CAD RFQ
LEM-12-63-SG M12 1.75 63 92 66 70 43 11 25 19 28 290 16 138 SG CAD RFQ
LEM-12-80-BK M12 1.75 80 92 66 70 43 11 25 19 28 290 16 149 BK CAD RFQ
LEM-12-80-OR M12 1.75 80 92 66 70 43 11 25 19 28 290 16 149 OR CAD RFQ
LEM-12-80-SG M12 1.75 80 92 66 70 43 11 25 19 28 290 16 149 SG CAD RFQ
LEM-16A-25-BK M16 2 25 92 66 70 43 11 25 19 28 290 16 126 BK CAD RFQ
LEM-16A-25-OR M16 2 25 92 66 70 43 11 25 19 28 290 16 126 OR CAD RFQ
LEM-16A-25-SG M16 2 25 92 66 70 43 11 25 19 28 290 16 126 SG CAD RFQ
LEM-16A-32-BK M16 2 32 92 66 70 43 11 25 19 28 290 16 134 BK CAD RFQ
LEM-16A-32-OR M16 2 32 92 66 70 43 11 25 19 28 290 16 134 OR CAD RFQ
LEM-16A-32-SG M16 2 32 92 66 70 43 11 25 19 28 290 16 134 SG CAD RFQ
LEM-16A-40-BK M16 2 40 92 66 70 43 11 25 19 28 290 16 145 BK CAD RFQ
LEM-16A-40-OR M16 2 40 92 66 70 43 11 25 19 28 290 16 145 OR CAD RFQ
LEM-16A-40-SG M16 2 40 92 66 70 43 11 25 19 28 290 16 145 SG CAD RFQ
LEM-16A-50-BK M16 2 50 92 66 70 43 11 25 19 28 290 16 153 BK CAD RFQ
LEM-16A-50-OR M16 2 50 92 66 70 43 11 25 19 28 290 16 153 OR CAD RFQ
LEM-16A-50-SG M16 2 50 92 66 70 43 11 25 19 28 290 16 153 SG CAD RFQ
LEM-16A-63-BK M16 2 63 92 66 70 43 11 25 19 28 290 16 172 BK CAD RFQ
LEM-16A-63-OR M16 2 63 92 66 70 43 11 25 19 28 290 16 172 OR CAD RFQ
LEM-16A-63-SG M16 2 63 92 66 70 43 11 25 19 28 290 16 172 SG CAD RFQ
LEM-16A-80-BK M16 2 80 92 66 70 43 11 25 19 28 290 16 194 BK CAD RFQ
LEM-16A-80-OR M16 2 80 92 66 70 43 11 25 19 28 290 16 194 OR CAD RFQ
LEM-16A-80-SG M16 2 80 92 66 70 43 11 25 19 28 290 16 194 SG CAD RFQ

*1: For the definitions of maximum load and maximum clamping force, see "Using the Clamp Lever / Tension Lever."⇒Using the Clamp Lever / Tension Lever
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
LEM
Lever Part Nylon 6 (Various Colors)
Thread Part SUM22L
Ferrosoferric Oxide Film (Black)
Setscrew Steel
Ferrosoferric Oxide Film (Black)
Serration Ring (Insert) Zinc Die Cast
Spring Stainless Steel Wire or SWPB

Characteristics

  • The zinc die cast serration ring is inserted into the plastic lever main unit. It achieves sufficient fitting strength with the metal screw serrations.
  • A wide variety of screw sizes from M3 to M16.
  • The thread part is available in three combinations of materials and surface treatment.
    LEM----Steel/ferrosoferric oxide film (black)
    LEME----Steel/electroless nickel plating
    LEMS----Stainless steel
  • LEME has a steel thread part with electroless nickel plating for increased corrosion resistance.
  • The lever is available in 3 color variations. They can be selected by the end symbol of the part number.
End Symbol Lever Part Color
BK Matte Black
SG Matte Silver
OR Matte Orange

Only takes a minute to understand! How to Use Clamp Levers.

Related Products

SWAS-PPK washers suitable for positioning and fixing slide mechanisms using slotted holes are available.
SWAS-PPK

LEMPlastic Clamp Levers, Male Screw


Related Services

Product List

Click here to see Clamp Levers

Click here to see Machine Elements