Specs/CAD
Select
Unit : mm
| Part Number | D | M (Coarse) Nominal of Thread |
Pitch | Lm | H | s | d | Mass (g) |
SEMI Standard Compliance | CAD Download |
Cart |
|---|---|---|---|---|---|---|---|---|---|---|---|
| KRM-25-M4-6 | 25 | M4 | 0.7 | 6 | 19 | 8 | 13 | 6 | - | CAD | RFQ |
| KRM-25-M4-10 | 25 | M4 | 0.7 | 10 | 19 | 8 | 13 | 7 | - | CAD | RFQ |
| KRM-25-M4-16 | 25 | M4 | 0.7 | 16 | 19 | 8 | 13 | 7 | - | CAD | RFQ |
| KRM-32-M5-10 | 32 | M5 | 0.8 | 10 | 22 | 10 | 15 | 11 | - | CAD | RFQ |
| KRM-32-M5-16 | 32 | M5 | 0.8 | 16 | 22 | 10 | 15 | 12 | - | CAD | RFQ |
| KRM-32-M5-20 | 32 | M5 | 0.8 | 20 | 22 | 10 | 15 | 12 | - | CAD | RFQ |
| KRM-32-M6-10 | 32 | M6 | 1 | 10 | 22 | 10 | 15 | 12 | - | CAD | RFQ |
| KRM-32-M6-20 | 32 | M6 | 1 | 20 | 22 | 10 | 15 | 14 | - | CAD | RFQ |
| KRM-32-M6-40 | 32 | M6 | 1 | 40 | 22 | 10 | 15 | 19 | - | CAD | RFQ |
| KRM-40-M6-10 | 40 | M6 | 1 | 10 | 25 | 11 | 17 | 16 | - | CAD | RFQ |
| KRM-40-M6-16 | 40 | M6 | 1 | 16 | 25 | 11 | 17 | 18 | - | CAD | RFQ |
| KRM-40-M6-20 | 40 | M6 | 1 | 20 | 25 | 11 | 17 | 18 | - | CAD | RFQ |
| KRM-40-M6-25 | 40 | M6 | 1 | 25 | 25 | 11 | 17 | 19 | - | CAD | RFQ |
| KRM-40-M8-16 | 40 | M8 | 1.25 | 16 | 25 | 11 | 17 | 23 | - | CAD | RFQ |
| KRM-40-M8-20 | 40 | M8 | 1.25 | 20 | 25 | 11 | 17 | 25 | - | CAD | RFQ |
| KRM-50-M8-16 | 50 | M8 | 1.25 | 16 | 30 | 13.5 | 20 | 29 | - | CAD | RFQ |
| KRM-50-M8-20 | 50 | M8 | 1.25 | 20 | 30 | 13.5 | 20 | 31 | - | CAD | RFQ |
| KRM-50-M8-25 | 50 | M8 | 1.25 | 25 | 30 | 13.5 | 20 | 33 | - | CAD | RFQ |
| KRM-50-M8-30 | 50 | M8 | 1.25 | 30 | 30 | 13.5 | 20 | 35 | - | CAD | RFQ |
| KRM-50-M8-50 | 50 | M8 | 1.25 | 50 | 30 | 13.5 | 20 | 43 | - | CAD | RFQ |
| KRM-50-M10-20 | 50 | M10 | 1.5 | 20 | 30 | 13.5 | 20 | 40 | - | CAD | RFQ |
| KRM-50-M10-30 | 50 | M10 | 1.5 | 30 | 30 | 13.5 | 20 | 46 | - | CAD | RFQ |
| KRM-63-M10-20 | 63 | M10 | 1.5 | 20 | 35 | 15 | 23 | 55 | ○ | CAD | RFQ |
| KRM-63-M10-30 | 63 | M10 | 1.5 | 30 | 35 | 15 | 23 | 61 | ○ | CAD | RFQ |
| KRM-63-M10-50 | 63 | M10 | 1.5 | 50 | 35 | 15 | 23 | 73 | ○ | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereMaterial/Finish
| KRM | |
|---|---|
| Knob | Nylon 6 (Matte Black) |
| Thread part | SWCH10R Trivalent Chromate Treatment |
Characteristics
- Three types including male screws KRM and KRMS, female screws KRF and KRFS, and reamed hole type KRR.
- Reamed hole type KRR hub types available include the fixing pin guide hole type and the tap hole type which goes through to the reamed hole.
- A wide variety of screw sizes from M4 to M10.
- Types and thread part materials can be selected by a product code.
| Product Code | Type | Thread Part Material |
|---|---|---|
| KRM | Male Screw | Made of Steel |
| KRMS | Male Screw | Made of Stainless Steel |
| KRF | Female Screw | Made of Steel |
| KRFS | Female Screw | Made of Stainless Steel |
| KRR | Reamer Bore | Made of Steel |