NBK logo

  • Special Screws
  • Increased Productivity

SEQS-M3

Cross Recessed Head Cap Screws with Extra Low Profile - Stainless Steel

  • Space

Dimension Drawing

SEQSCross Recessed Head Cap Screws with Extra Low Profile - Stainless Steel寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
L
All
6
8
10

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Max.
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SEQS-M3-6 M3 0.5 6 7 0.8 SKQB-1 0.6 50 0.45 CAD RFQ
SEQS-M3-8 M3 0.5 8 7 0.8 SKQB-1 0.6 50 0.5 CAD RFQ
SEQS-M3-10 M3 0.5 10 7 0.8 SKQB-1 0.6 50 0.6 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Max.
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SEQS-M3-6 M3 0.5 6 7 0.8 SKQB-1 0.6 50 0.45 CAD RFQ
SEQS-M3-8 M3 0.5 8 7 0.8 SKQB-1 0.6 50 0.5 CAD RFQ
SEQS-M3-10 M3 0.5 10 7 0.8 SKQB-1 0.6 50 0.6 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Max.
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SEQS-M3-6 M3 0.5 6 7 0.8 SKQB-1 0.6 50 0.45 CAD RFQ
SEQS-M3-8 M3 0.5 8 7 0.8 SKQB-1 0.6 50 0.5 CAD RFQ
SEQS-M3-10 M3 0.5 10 7 0.8 SKQB-1 0.6 50 0.6 CAD RFQ
Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Bit Part No. Max.
Torque
(N・m)*1
Qty per Pack Mass
(g)
CAD
Download
RFQ
SEQS-M3-6 M3 0.5 6 7 0.8 SKQB-1 0.6 50 0.45 CAD RFQ
SEQS-M3-8 M3 0.5 8 7 0.8 SKQB-1 0.6 50 0.5 CAD RFQ
SEQS-M3-10 M3 0.5 10 7 0.8 SKQB-1 0.6 50 0.6 CAD RFQ

*1: Values in chart are for reference only. They are not guaranteed values.

● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.


Related Services

Material/Finish

SEQS
Main Body SUSXM7 (Equivalent to SUS304)

Application

Reducing the size of equipment and devices

Characteristics

  • Cross recessed head cap screws with extra low profile.
  • For space-saving of equipment/devices and applications with limited overhead space.
  • QuaStix *1 is used for the cross recess. By using a dedicated bit for QuaStix SKQB, the torque transmission is improved, preventing cam-out and damage to the cross recess.*2

*1: QuaStix is a registered trademark of OSG Corporation.
*2: It can be mounted and removed with ordinary Phillips bits.


Related Products

Use dedicated bit SKQB for mounting and removing.
SKQB

SEQSCross Recessed Head Cap Screws with Extra Low Profile - Stainless Steel


Related Services

Product List

Click here to see Increased Productivity