Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | L2 | Hexalobular Socket No. |
Qty per Pack | Mass (g) |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNCXS-M4-5 | M4 | 0.7 | 5 | 7 | 4 | Full Thread | 25 | 20 | 1.299 | RFQ |
| SNCXS-M4-6 | M4 | 0.7 | 6 | 7 | 4 | Full Thread | 25 | 20 | 1.5 | RFQ |
| SNCXS-M4-8 | M4 | 0.7 | 8 | 7 | 4 | Full Thread | 25 | 20 | 1.65 | RFQ |
| SNCXS-M4-10 | M4 | 0.7 | 10 | 7 | 4 | Full Thread | 25 | 20 | 1.8 | RFQ |
| SNCXS-M4-12 | M4 | 0.7 | 12 | 7 | 4 | Full Thread | 25 | 20 | 1.95 | RFQ |
| SNCXS-M4-14 | M4 | 0.7 | 14 | 7 | 4 | Full Thread | 25 | 20 | 1.936 | RFQ |
| SNCXS-M4-15 | M4 | 0.7 | 15 | 7 | 4 | Full Thread | 25 | 20 | 2.007 | RFQ |
| SNCXS-M4-16 | M4 | 0.7 | 16 | 7 | 4 | Full Thread | 25 | 20 | 2.25 | RFQ |
| SNCXS-M4-20 | M4 | 0.7 | 20 | 7 | 4 | Full Thread | 25 | 20 | 2.65 | RFQ |
| SNCXS-M4-25 | M4 | 0.7 | 25 | 7 | 4 | Full Thread | 25 | 20 | 3.15 | RFQ |
| SNCXS-M4-30 | M4 | 0.7 | 30 | 7 | 4 | 20 | 25 | 20 | 3.356 | RFQ |
| SNCXS-M4-35 | M4 | 0.7 | 35 | 7 | 4 | 20 | 25 | 20 | 3.848 | RFQ |
| SNCXS-M4-40 | M4 | 0.7 | 40 | 7 | 4 | 20 | 25 | 20 | 4.343 | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNCXS | |
|---|---|
| Main Body | SUSXM7 |
| Strength Class | A2-70 |
Application
Prevention of damage to screw headsReliable tightening
Characteristics
- Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
- M3 - M10. Selection from abundant size variations is available to suit the device or equipment.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".










