Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | L2 | Hexalobular Socket No. |
Qty per Pack | Mass (g) |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNCXS-M6-8 | M6 | 1 | 8 | 10 | 6 | Full Thread | 30 | 20 | 4.425 | RFQ |
| SNCXS-M6-10 | M6 | 1 | 10 | 10 | 6 | Full Thread | 30 | 20 | 4.7 | RFQ |
| SNCXS-M6-12 | M6 | 1 | 12 | 10 | 6 | Full Thread | 30 | 20 | 5.07 | RFQ |
| SNCXS-M6-14 | M6 | 1 | 14 | 10 | 6 | Full Thread | 30 | 20 | 5.452 | RFQ |
| SNCXS-M6-15 | M6 | 1 | 15 | 10 | 6 | Full Thread | 30 | 20 | 5.5 | RFQ |
| SNCXS-M6-16 | M6 | 1 | 16 | 10 | 6 | Full Thread | 30 | 20 | 5.75 | RFQ |
| SNCXS-M6-20 | M6 | 1 | 20 | 10 | 6 | Full Thread | 30 | 20 | 6.53 | RFQ |
| SNCXS-M6-25 | M6 | 1 | 25 | 10 | 6 | Full Thread | 30 | 20 | 7.59 | RFQ |
| SNCXS-M6-30 | M6 | 1 | 30 | 10 | 6 | Full Thread | 30 | 20 | 8.3 | RFQ |
| SNCXS-M6-35 | M6 | 1 | 35 | 10 | 6 | 24 | 30 | 20 | 9.1 | RFQ |
| SNCXS-M6-40 | M6 | 1 | 40 | 10 | 6 | 24 | 30 | 20 | 10.2 | RFQ |
| SNCXS-M6-50 | M6 | 1 | 50 | 10 | 6 | 24 | 30 | 20 | 12.51 | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here● When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNCXS | |
|---|---|
| Main Body | SUSXM7 |
| Strength Class | A2-70 |
Application
Prevention of damage to screw headsReliable tightening
Characteristics
- Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
- Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.
- M3 - M10. Selection from abundant size variations is available to suit the device or equipment.
*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".









/11576_1.jpg?upd=20250922124420&awscf_publishdate=2025-11-28 15:20)
