• Special Screws (Bolts)
  • Hexalobular Screws

SNMX-TZB/Hexalobular Socket Truss Head Screws

  • Tightening Hole Damage Prevention

Dimension Drawing

SNMX-TZBHexalobular Socket Truss Head Screws寸法図

Specs/CAD

Select

M (Coarse)
Nominal of Thread
All
M3
M4
M5
M6
L
All
6
8
10
12
16
20
25
30

Unit : mm

Part Number M (Coarse)
Nominal of Thread
Pitch L D1 L1 Hexalobular
Socket
No.
Qty per Pack Mass
(g)
CAD
Download
RFQ
SNMX-M3-6-TZB M3 0.5 6 6.9 1.9 10 20 0.63 CAD RFQ
SNMX-M3-8-TZB M3 0.5 8 6.9 1.9 10 20 0.7 CAD RFQ
SNMX-M3-10-TZB M3 0.5 10 6.9 1.9 10 20 0.79 CAD RFQ
SNMX-M4-6-TZB M4 0.7 6 9.4 2.5 20 20 1.4 CAD RFQ
SNMX-M4-8-TZB M4 0.7 8 9.4 2.5 20 20 1.4 CAD RFQ
SNMX-M4-10-TZB M4 0.7 10 9.4 2.5 20 20 1.6 CAD RFQ
SNMX-M4-12-TZB M4 0.7 12 9.4 2.5 20 20 1.7 CAD RFQ
SNMX-M4-16-TZB M4 0.7 16 9.4 2.5 20 20 2 CAD RFQ
SNMX-M4-20-TZB M4 0.7 20 9.4 2.5 20 20 2.3 CAD RFQ
SNMX-M4-25-TZB M4 0.7 25 9.4 2.5 20 20 2.7 CAD RFQ
SNMX-M4-30-TZB M4 0.7 30 9.4 2.5 20 20 3.1 CAD RFQ
SNMX-M5-10-TZB M5 0.8 10 11.8 3.1 25 20 2.8 CAD RFQ
SNMX-M5-12-TZB M5 0.8 12 11.8 3.1 25 20 3.1 CAD RFQ
SNMX-M5-16-TZB M5 0.8 16 11.8 3.1 25 20 3.6 CAD RFQ
SNMX-M5-20-TZB M5 0.8 20 11.8 3.1 25 20 4.3 CAD RFQ
SNMX-M5-25-TZB M5 0.8 25 11.8 3.1 25 20 4.9 CAD RFQ
SNMX-M5-30-TZB M5 0.8 30 11.8 3.1 25 20 5.5 CAD RFQ
SNMX-M6-10-TZB M6 1 10 14 3.7 30 20 4.6 CAD RFQ
SNMX-M6-12-TZB M6 1 12 14 3.7 30 20 4.9 CAD RFQ
SNMX-M6-16-TZB M6 1 16 14 3.7 30 20 5.6 CAD RFQ
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
SNMX-TZB
Main Body Steel
Trivalent Chromate Treatment
Strength Class 4.8 Equivalent

Application

Prevention of damage to screw heads
Reliable tightening

Characteristics

  • Hexalobular socket shapes*1 are designed to withstand high tightening torque compared to cross-recesses. ⇒Features of the Hexalobular Socket
  • Recesses are unlikely to be damaged due to tightening, allowing safe and secure tightening to be performed.

*1: The hexalobular shape is prescribed by JIS B 1015: 2008(ISO 10664: 2005)"Hexalobular internal driving feature for bolts and screws".


Related Products

SKX Hexalobular WrenchSKX

SNMX-TZBHexalobular Socket Truss Head Screws

SKX-N Hexalobular Wrench for Extremely Limited Access SpacesSKX-N

SNMX-TZBHexalobular Socket Truss Head Screws

SKXB Hexalobular Short BitSKXB

SNMX-TZBHexalobular Socket Truss Head Screws

SRD Magnet ScrewdriverSRD

SNMX-TZBHexalobular Socket Truss Head Screws


Product List

Click here to see Hexalobular Screws

Click here to see Special Screws (Bolts)