Specs/CAD
Select
Unit : inch
| Part Number | ♯Nominal | L | D1 | L1 | B | Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|
| SNBS-#4-40-3/16 | No.4-40UNC | 3/16 | 0.213 | 0.059 | 1/16 | 10 | 0.35 | CAD | RFQ |
| SNBS-#4-40-1/4 | No.4-40UNC | 1/4 | 0.213 | 0.059 | 1/16 | 10 | 0.41 | CAD | RFQ |
| SNBS-#4-40-5/16 | No.4-40UNC | 5/16 | 0.213 | 0.059 | 1/16 | 10 | 0.47 | CAD | RFQ |
| SNBS-#4-40-3/8 | No.4-40UNC | 3/8 | 0.213 | 0.059 | 1/16 | 10 | 0.53 | CAD | RFQ |
| SNBS-#4-40-1/2 | No.4-40UNC | 1/2 | 0.213 | 0.059 | 1/16 | 10 | 0.65 | CAD | RFQ |
| SNBS-#5-40-1/4 | No.5-40UNC | 1/4 | 0.238 | 0.066 | 5/64 | 10 | 0.53 | CAD | RFQ |
| SNBS-#5-40-3/8 | No.5-40UNC | 3/8 | 0.238 | 0.066 | 5/64 | 10 | 0.69 | CAD | RFQ |
| SNBS-#5-40-1/2 | No.5-40UNC | 1/2 | 0.238 | 0.066 | 5/64 | 10 | 0.85 | CAD | RFQ |
| SNBS-#6-32-1/4 | No.6-32UNC | 1/4 | 0.262 | 0.073 | 5/64 | 10 | 0.67 | CAD | RFQ |
| SNBS-#6-32-5/16 | No.6-32UNC | 5/16 | 0.262 | 0.073 | 5/64 | 10 | 0.77 | CAD | RFQ |
| SNBS-#6-32-3/8 | No.6-32UNC | 3/8 | 0.262 | 0.073 | 5/64 | 10 | 0.86 | CAD | RFQ |
| SNBS-#6-32-1/2 | No.6-32UNC | 1/2 | 0.262 | 0.073 | 5/64 | 10 | 1 | CAD | RFQ |
| SNBS-#6-32-5/8 | No.6-32UNC | 5/8 | 0.262 | 0.073 | 5/64 | 10 | 1.2 | CAD | RFQ |
| SNBS-#6-32-3/4 | No.6-32UNC | 3/4 | 0.262 | 0.073 | 5/64 | 10 | 1.4 | CAD | RFQ |
| SNBS-#8-32-1/4 | No.8-32UNC | 1/4 | 0.312 | 0.087 | 3/32 | 10 | 1.1 | CAD | RFQ |
| SNBS-#8-32-3/8 | No.8-32UNC | 3/8 | 0.312 | 0.087 | 3/32 | 10 | 1.3 | CAD | RFQ |
| SNBS-#8-32-1/2 | No.8-32UNC | 1/2 | 0.312 | 0.087 | 3/32 | 10 | 1.6 | CAD | RFQ |
| SNBS-#8-32-5/8 | No.8-32UNC | 5/8 | 0.312 | 0.087 | 3/32 | 10 | 1.9 | CAD | RFQ |
| SNBS-#8-32-3/4 | No.8-32UNC | 3/4 | 0.312 | 0.087 | 3/32 | 10 | 2.1 | CAD | RFQ |
| SNBS-#10-24-1/4 | No.10-24UNC | 1/4 | 0.361 | 0.101 | 1/8 | 10 | 1.5 | CAD | RFQ |
| SNBS-#10-24-3/8 | No.10-24UNC | 3/8 | 0.361 | 0.101 | 1/8 | 10 | 1.8 | CAD | RFQ |
| SNBS-#10-24-1/2 | No.10-24UNC | 1/2 | 0.361 | 0.101 | 1/8 | 10 | 2.2 | CAD | RFQ |
| SNBS-#10-24-5/8 | No.10-24UNC | 5/8 | 0.361 | 0.101 | 1/8 | 10 | 2.5 | CAD | RFQ |
| SNBS-#10-24-3/4 | No.10-24UNC | 3/4 | 0.361 | 0.101 | 1/8 | 10 | 2.9 | CAD | RFQ |
| SNBS-#10-24-7/8 | No.10-24UNC | 7/8 | 0.361 | 0.101 | 1/8 | 10 | 3.2 | CAD | RFQ |
| SNBS-#10-24-1 | No.10-24UNC | 1 | 0.361 | 0.101 | 1/8 | 10 | 3.6 | CAD | RFQ |
| SNBS-#10-32-1/4 | No.10-32UNF | 1/4 | 0.361 | 0.101 | 1/8 | 10 | 1.5 | CAD | RFQ |
| SNBS-#10-32-3/8 | No.10-32UNF | 3/8 | 0.361 | 0.101 | 1/8 | 10 | 1.9 | CAD | RFQ |
| SNBS-#10-32-1/2 | No.10-32UNF | 1/2 | 0.361 | 0.101 | 1/8 | 10 | 2.3 | CAD | RFQ |
| SNBS-#10-32-5/8 | No.10-32UNF | 5/8 | 0.361 | 0.101 | 1/8 | 10 | 2.6 | CAD | RFQ |
| SNBS-#10-32-3/4 | No.10-32UNF | 3/4 | 0.361 | 0.101 | 1/8 | 10 | 3 | CAD | RFQ |
| SNBS-#10-32-7/8 | No.10-32UNF | 7/8 | 0.361 | 0.101 | 1/8 | 10 | 3.4 | CAD | RFQ |
| SNBS-#10-32-1 | No.10-32UNF | 1 | 0.361 | 0.101 | 1/8 | 10 | 3.8 | CAD | RFQ |
| SNBS-1/4-20-3/8 | 1/4-20UNC | 3/8 | 0.437 | 0.132 | 5/32 | 10 | 3.3 | CAD | RFQ |
| SNBS-1/4-20-1/2 | 1/4-20UNC | 1/2 | 0.437 | 0.132 | 5/32 | 10 | 3.9 | CAD | RFQ |
| SNBS-1/4-20-5/8 | 1/4-20UNC | 5/8 | 0.437 | 0.132 | 5/32 | 10 | 4.6 | CAD | RFQ |
| SNBS-1/4-20-3/4 | 1/4-20UNC | 3/4 | 0.437 | 0.132 | 5/32 | 10 | 5.2 | CAD | RFQ |
| SNBS-1/4-20-7/8 | 1/4-20UNC | 7/8 | 0.437 | 0.132 | 5/32 | 10 | 5.8 | CAD | RFQ |
| SNBS-1/4-20-1 | 1/4-20UNC | 1 | 0.437 | 0.132 | 5/32 | 10 | 6.4 | CAD | RFQ |
●All dimensions are in inches.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form here●When purchasing less volume than one full bag, a separate handling fee is charged. For details, see the Sold Separately Service.
Related Services
Material/Finish
| SNBS(INCH) | |
|---|---|
| Main Body | Stainless Steel(Grade:A2) |
| Strength Class | A2-50 |
Application
Equipment and devices using inch screw specificationsCharacteristics
- Socket button head cap screws with inch thread.
- ANSI B18.3 compliance.
- Install and remove by using SKH(INCH) Specialty Key.SKH(INCH)
- Also, products with special specifications such as dimensions, shapes, materials, surface treatments, cleanroom washing and special packaging are available.⇒We can make a screw like this one
/13336_1.jpg?upd=20260416134225)

/13332_1.jpg?upd=20260416134225)
/13331_1.jpg?upd=20260416134214&awscf_publishdate=2026-04-30 10:34)
/11576_1.jpg?upd=20260416093323&awscf_publishdate=2026-04-30 10:34)
/11576_1.jpg?upd=20260416093341&awscf_publishdate=2026-04-30 10:34)
/11576_1.jpg?upd=20260416093343&awscf_publishdate=2026-04-30 10:34)