Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | B | Tensile Breaking Load (N)*1 |
Torsional Torque (N・m)*1 |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SPC-M4-6-C(1000) | M4 | 0.7 | 6 | 7 | 4 | 3 | 481 | 0.39 | 1000 | 0.23 | CAD | RFQ |
| SPC-M4-8-C(1000) | M4 | 0.7 | 8 | 7 | 4 | 3 | 481 | 0.39 | 1000 | 0.25 | CAD | RFQ |
| SPC-M4-10-C(1000) | M4 | 0.7 | 10 | 7 | 4 | 3 | 481 | 0.39 | 1000 | 0.28 | CAD | RFQ |
| SPC-M4-12-C(1000) | M4 | 0.7 | 12 | 7 | 4 | 3 | 481 | 0.39 | 1000 | 0.3 | CAD | RFQ |
| SPC-M4-15-C(1000) | M4 | 0.7 | 15 | 7 | 4 | 3 | 481 | 0.39 | 1000 | 0.34 | CAD | RFQ |
*1: Values in chart are for reference only. They are not guaranteed values. The recommended tightening torque is 50% of the torsional torque.
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SPC-C | |
|---|---|
| Main Body | PC (Polycarbonate) (Transparent) |
| Heat Resistance Temperature*1 | 115℃ |
*1: This is the value for the resin material. The operating temperature of the product changes with performance conditions such as tightening torque.
Application
Electrical and electronic equipmentCharacteristics
- PC (polycarbonate) hex socket head cap screws.
- PC (polycarbonate) has the highest shock resistance of engineering plastics.
- Allowable operating temperature*1 (min./max.): -40°C/115°C
- PC has low water absorbency and excellent weather resistance.
- For the properties and precautions for use of plastic screws, see “Properties of Plastic Screws.”⇒Plastic Screws



/14306_1.jpg?upd=20260417091802&awscf_publishdate=2026-05-15 9:45)


/14306_1.jpg?upd=20260417092000&awscf_publishdate=2026-05-15 9:45)