Specs/CAD
Unit : mm
| Part Number | M (Coarse) Nominal of Thread |
Pitch | L | D1 | L1 | Cross-recessed Socket Number |
Qty per Pack | Mass (g) |
CAD Download |
RFQ |
|---|---|---|---|---|---|---|---|---|---|---|
| SNZF-M2-2-TBZ | M2 | 0.4 | 2 | 3 | 0.6 | 0 | 50 | 0.038 | CAD | RFQ |
| SNZF-M2-3-TBZ | M2 | 0.4 | 3 | 3 | 0.6 | 0 | 50 | 0.056 | CAD | RFQ |
| SNZF-M2-4-TBZ | M2 | 0.4 | 4 | 3 | 0.6 | 0 | 50 | 0.073 | CAD | RFQ |
| SNZF-M2-5-TBZ | M2 | 0.4 | 5 | 3 | 0.6 | 0 | 50 | 0.091 | CAD | RFQ |
| SNZF-M2-6-TBZ | M2 | 0.4 | 6 | 3 | 0.6 | 0 | 50 | 0.11 | CAD | RFQ |
| SNZF-M2-8-TBZ | M2 | 0.4 | 8 | 3 | 0.6 | 0 | 50 | 0.14 | CAD | RFQ |
| SNZF-M2-10-TBZ | M2 | 0.4 | 10 | 3 | 0.6 | 0 | 50 | 0.18 | CAD | RFQ |
Nabeya Bi-tech Kaisha
Customer Service
Please enter questions about customization and other product-related inquiries here.
Find the inquiry form hereRelated Services
Material/Finish
| SNZF-TBZ | |
|---|---|
| Main Body | SWCH16A Black Trivalent Chromate Treatment |
Application
Reducing the size of equipment and devicesCompact precision instruments
Characteristics
- Miniature screws for precision instruments.(JCIS 10-70)
- M1.4 - M2.6。
- More compact head than standard flat head machine screws.






